(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Single Fastening Mixed Fabric Work Gloves 12 Pairs in Pack

Single Fastening Mixed Fabric Work Gloves 12 Pairs in Pack

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· This 7-gauge knit work glove is recommended for those who prefer a work glove with a snug fit, or who find the standard sized work glove a little too large.
· Elastic thread is woven in to give this work glove a good fit.
· Palm circumference of 13 cm, but the gloves shrink due to the elastic thread and expand when put on the hands.
[Applications]
· For general work.
· For materials handling work.
· For civil engineering and construction.
· For machine operation.

Basic Specifications

  • Product Model
    Cotton Work Gloves
  • The intended use
    For work
  • Gauge
    7
  • Size
    Free
  • Total Length(cm)
    24
  • Around Palm(cm)
    13
  • Length of Middle Finger(cm)
    7.5
  • Trusco Code
    419-1587
  • Mass
    620 g/Pair
  • Color
    White
  • Features
    Perfect for people looking for 7 gauge knit work glove fit or the slightly oversized feel of a one-size work glove.
  • Thickness(mm)
    2.1
  • Gauge
    7 Gauge 2 Braid
  • Material Quality
    Cotton/Polyester
  • Amount Of Content
    1 Pack (12 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (12 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
173
1 Pack (12 pcs)
1 Day(s)
-

Part Number : 173
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pack (12 pcs)

Specificationtitle

  • Product Model
    Cotton Work Gloves
  • The intended use
    For work
  • Gauge
    7
  • Size
    Free
  • Total Length(cm)
    24
  • Around Palm(cm)
    13
  • Length of Middle Finger(cm)
    7.5
  • Trusco Code
    419-1587
  • Mass
    620 g/Pair
  • Color
    White
  • Features
    Perfect for people looking for 7 gauge knit work glove fit or the slightly oversized feel of a one-size work glove.
  • Thickness(mm)
    2.1
  • Gauge
    7 Gauge 2 Braid
  • Material Quality
    Cotton/Polyester

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)