(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Nobinobi Anti-Slip Gloves

Nobinobi Anti-Slip Gloves

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Non-slip gloves that can be used widely from adults to children
[Features]
·Non-slip gloves made of stretchy material that can be used by a wide range of people from adults to children.
·good growth
[Applications]
・ General work

Basic Specifications

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Size
    Free
  • Total Length(cm)
    18.5
  • Around Palm(cm)
    17.5
  • Length of Middle Finger(cm)
    6.5
  • Trusco Code
    335-2323
  • Mass
    39g
  • Color
    White
  • Thickness(mm)
    1.5
  • Amount Of Content
    1 Pair

Details

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
374
1 Pair
1 Day(s)
-

Part Number : 374
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Size
    Free
  • Total Length(cm)
    18.5
  • Around Palm(cm)
    17.5
  • Length of Middle Finger(cm)
    6.5
  • Trusco Code
    335-2323
  • Mass
    39g
  • Color
    White
  • Thickness(mm)
    1.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Thin ideal even for delicate work.

Specification

●Thickness:1.5mm
●10gg knit
●Color:White
●Size:Free

Materials

●Glove:89% Cotton 11% Spandex
●Non-slip area:PVC

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)