(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Low Dust Generating Sewn Gloves for Long Working Hours, Set of 10 Pairs

Low Dust Generating Sewn Gloves for Long Working Hours, Set of 10 Pairs

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· By removing the seam between the palm and gusset areas, this removes fingertip discomfort and allows for long periods of work.
[Applications]
· For the assembly and examination of low-current, IC, and precision machinery.

Basic Specifications

  • Product Type
    Non-Slip
  • Application
    For work
  • Color
    White
  • Thickness(mm)
    0.4
  • Features
    By removing the seam between the palm and gusset areas, this removes fingertip discomfort and allows for long periods of work.
  • Application
    For the assembly and examination of low-current, IC, and precision machinery.
  • Palm section
    (Surface) Polyurethane (PUR) 100%, (Lining) Polyester 100%
  • Back of hand
    100% Nylon
  • Inner capacity
    1 Bag (10 Pairs)

Details

Part Number
Inner capacity

Refine by

  • 1 Bag (10 Pairs)
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • Clear
Overall Length(cm)

Refine by

  • 22.5
  • 23
  • 23.5
  • Clear
Palm perimeter(cm)

Refine by

  • 18
  • 19
  • 20
  • Clear
Middle finger length(cm)

Refine by

  • 8
  • 8.3
  • 8.6
  • Clear
Trusco Code

Refine by

  • 215-0077
  • 215-0069
  • 215-0051
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Pairs)
L
23
19
8.3
215-0069
1 Day(s)
-

Part Number : DPM-100L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (10 Pairs)

Specificationtitle

  • Product Type
    Non-Slip
  • Application
    For work
  • Size
    L
  • Overall Length(cm)
    23
  • Palm perimeter(cm)
    19
  • Middle finger length(cm)
    8.3
  • Color
    White
  • Thickness(mm)
    0.4
  • Trusco Code
    215-0069
  • Features
    By removing the seam between the palm and gusset areas, this removes fingertip discomfort and allows for long periods of work.
  • Application
    For the assembly and examination of low-current, IC, and precision machinery.
  • Palm section
    (Surface) Polyurethane (PUR) 100%, (Lining) Polyester 100%
  • Back of hand
    100% Nylon
  • Mass(g/bag)
    150
1 Bag (10 Pairs)
LL
23.5
20
8.6
215-0077
1 Day(s)
-

Part Number : DPM-100LL
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (10 Pairs)

Specificationtitle

  • Product Type
    Non-Slip
  • Application
    For work
  • Size
    LL
  • Overall Length(cm)
    23.5
  • Palm perimeter(cm)
    20
  • Middle finger length(cm)
    8.6
  • Color
    White
  • Thickness(mm)
    0.4
  • Trusco Code
    215-0077
  • Features
    By removing the seam between the palm and gusset areas, this removes fingertip discomfort and allows for long periods of work.
  • Application
    For the assembly and examination of low-current, IC, and precision machinery.
  • Palm section
    (Surface) Polyurethane (PUR) 100%, (Lining) Polyester 100%
  • Back of hand
    100% Nylon
  • Mass(g/bag)
    160
1 Bag (10 Pairs)
M
22.5
18
8
215-0051
1 Day(s)
-

Part Number : DPM-100M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (10 Pairs)

Specificationtitle

  • Product Type
    Non-Slip
  • Application
    For work
  • Size
    M
  • Overall Length(cm)
    22.5
  • Palm perimeter(cm)
    18
  • Middle finger length(cm)
    8
  • Color
    White
  • Thickness(mm)
    0.4
  • Trusco Code
    215-0051
  • Features
    By removing the seam between the palm and gusset areas, this removes fingertip discomfort and allows for long periods of work.
  • Application
    For the assembly and examination of low-current, IC, and precision machinery.
  • Palm section
    (Surface) Polyurethane (PUR) 100%, (Lining) Polyester 100%
  • Back of hand
    100% Nylon
  • Mass(g/bag)
    140

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●No more uncomfortable feeling in the fingers as the seam between the palm and the gusset has been removed. Ideal for work over long hours.

Specification

●Thickness:0.4mm
●Color:White

Materials

●Palm:100% Polyurethane outer 100% polyurethane lining
●Back:Nylon 100%

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)