(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Smooth gloves for quality management (economy type)

Smooth gloves for quality management (economy type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· 100% cotton product with excellent sweat absorbency.
[Applications]
· Assembling of precision parts, processing of plastic molded products, assembling of electronic parts, metal finishing.
· For driving cars.

Basic Specifications

  • Product Type
    Non-Coated
  • Color
    White
  • Thickness(mm)
    0.4
  • Material
    100% Cotton
  • Inner capacity
    12 Pairs

Details

Part Number
Inner capacity

Refine by

  • 12 Pairs
  • Clear
Application

Refine by

  • For work
  • For quality control
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • Clear
Details Type

Refine by

  • With Gusset
  • Without Gusset
  • Clear
Overall Length(cm)

Refine by

  • 20
  • 21
  • 22
  • 22.5
  • 23
  • 23.5
  • Clear
Palm perimeter(cm)

Refine by

  • 15
  • 16
  • 17
  • 18
  • 19
  • 20
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Pairs
For quality control
L
With Gusset
22
17
1 Day(s)
-

Part Number : DPM-110-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 12 Pairs

Specificationtitle

  • Product Type
    Non-Coated
  • Application
    For quality control
  • Size
    L
  • Details Type
    With Gusset
  • Overall Length(cm)
    22
  • Palm perimeter(cm)
    17
  • Middle finger length(cm)
    9
  • Color
    White
  • Thickness(mm)
    0.4
  • Trusco Code
    396-9711
  • Material
    100% Cotton
  • Mass(g/dozen)
    210
12 Pairs
For quality control
M
With Gusset
21
16
1 Day(s)
-

Part Number : DPM-110-M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 12 Pairs

Specificationtitle

  • Product Type
    Non-Coated
  • Application
    For quality control
  • Size
    M
  • Details Type
    With Gusset
  • Overall Length(cm)
    21
  • Palm perimeter(cm)
    16
  • Middle finger length(cm)
    8.5
  • Color
    White
  • Thickness(mm)
    0.4
  • Trusco Code
    396-9738
  • Material
    100% Cotton
  • Mass(g/dozen)
    195
12 Pairs
For quality control
S
With Gusset
20
15
1 Day(s)
-

Part Number : DPM-110-S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 12 Pairs

Specificationtitle

  • Product Type
    Non-Coated
  • Application
    For quality control
  • Size
    S
  • Details Type
    With Gusset
  • Overall Length(cm)
    20
  • Palm perimeter(cm)
    15
  • Middle finger length(cm)
    8
  • Color
    White
  • Thickness(mm)
    0.4
  • Trusco Code
    396-9746
  • Material
    100% Cotton
  • Mass(g/dozen)
    185
12 Pairs
For work
L
Without Gusset
23
19
1 Day(s)
-

Part Number : DPM-120-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 12 Pairs

Specificationtitle

  • Product Type
    Non-Coated
  • Application
    For work
  • Size
    L
  • Details Type
    Without Gusset
  • Overall Length(cm)
    23
  • Palm perimeter(cm)
    19
  • Middle finger length(cm)
    8
  • Color
    White
  • Thickness(mm)
    0.4
  • Trusco Code
    396-9754
  • Material
    100% Cotton
  • Mass(g/dozen)
    210
12 Pairs
For work
LL
Without Gusset
23.5
20
1 Day(s)
-

Part Number : DPM-120-LL
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 12 Pairs

Specificationtitle

  • Product Type
    Non-Coated
  • Application
    For work
  • Size
    LL
  • Details Type
    Without Gusset
  • Overall Length(cm)
    23.5
  • Palm perimeter(cm)
    20
  • Middle finger length(cm)
    8.5
  • Color
    White
  • Thickness(mm)
    0.4
  • Trusco Code
    396-9762
  • Material
    100% Cotton
  • Mass(g/dozen)
    220
12 Pairs
For work
M
Without Gusset
22.5
18
1 Day(s)
-

Part Number : DPM-120-M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 12 Pairs

Specificationtitle

  • Product Type
    Non-Coated
  • Application
    For work
  • Size
    M
  • Details Type
    Without Gusset
  • Overall Length(cm)
    22.5
  • Palm perimeter(cm)
    18
  • Middle finger length(cm)
    7.5
  • Color
    White
  • Thickness(mm)
    0.4
  • Trusco Code
    396-9771
  • Material
    100% Cotton
  • Mass(g/dozen)
    195
12 Pairs
For work
S
Without Gusset
21
16
1 Day(s)
-

Part Number : DPM-120-S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 12 Pairs

Specificationtitle

  • Product Type
    Non-Coated
  • Application
    For work
  • Size
    S
  • Details Type
    Without Gusset
  • Overall Length(cm)
    21
  • Palm perimeter(cm)
    16
  • Middle finger length(cm)
    7.2
  • Color
    White
  • Thickness(mm)
    0.4
  • Trusco Code
    396-9789
  • Material
    100% Cotton
  • Mass(g/dozen)
    185

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent sweat absorbency commodity with 100% cotton.

Specification

●Color:White
●SPQ(Dz):1
●Thickness: 0.4mm

Materials

●100% Cotton

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)