(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Smooth Gloves with gusset (12 single gloves)

Smooth Gloves with gusset (12 single gloves)

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

Non-coated type gloves that are essential for quality control in light work.
[Features]
· Since it is 100% cotton, it keeps static electricity from being produced.
· Ensures thickness and is useful for product quality control.
[Applications]
· For product quality control, finishing process, packaging, etc.

Basic Specifications

  • Product Type
    Non-Coated
  • Application
    For work
  • Color
    White
  • Thickness(mm)
    0.5
  • Features
    Since it is 100% cotton, it keeps static electricity from being produced.
  • Application
    Assembling of precision parts, processing of plastic molded products, assembling of electronic parts, metal finishing. Drive.
  • Specification details
    With Gusset
  • Material
    100% Cotton
  • Inner capacity
    1 Pack (12 pcs)

Details

Part Number
Inner capacity

Refine by

  • 1 Pack (12 pcs)
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Overall Length(cm)

Refine by

  • 20
  • 21
  • 22
  • Clear
Palm perimeter(cm)

Refine by

  • 17
  • 18
  • 19
  • Clear
Middle finger length(cm)

Refine by

  • 7.5
  • 8
  • 8.5
  • Clear
Trusco Code

Refine by

  • 123-4617
  • 123-4609
  • 123-4595
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (12 pcs)
L
22
19
8.5
123-4617
1 Day(s)
-

Part Number : DPM-SM-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pack (12 pcs)

Specificationtitle

  • Product Type
    Non-Coated
  • Application
    For work
  • Size
    L
  • Overall Length(cm)
    22
  • Palm perimeter(cm)
    19
  • Middle finger length(cm)
    8.5
  • Color
    White
  • Thickness(mm)
    0.5
  • Trusco Code
    123-4617
  • OP (Size)
    L
  • Features
    Since it is 100% cotton, it keeps static electricity from being produced.
  • Application
    Assembling of precision parts, processing of plastic molded products, assembling of electronic parts, metal finishing. Drive.
  • Specification details
    With Gusset
  • Material
    100% Cotton
  • Mass(g/group)
    290
1 Pack (12 pcs)
M
21
18
8
123-4609
1 Day(s)
-

Part Number : DPM-SM-M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pack (12 pcs)

Specificationtitle

  • Product Type
    Non-Coated
  • Application
    For work
  • Size
    M
  • Overall Length(cm)
    21
  • Palm perimeter(cm)
    18
  • Middle finger length(cm)
    8
  • Color
    White
  • Thickness(mm)
    0.5
  • Trusco Code
    123-4609
  • OP (Size)
    M
  • Features
    Since it is 100% cotton, it keeps static electricity from being produced.
  • Application
    Assembling of precision parts, processing of plastic molded products, assembling of electronic parts, metal finishing. Drive.
  • Specification details
    With Gusset
  • Material
    100% Cotton
  • Mass(g/group)
    250
1 Pack (12 pcs)
S
20
17
7.5
123-4595
Quote
-

Part Number : DPM-SM-S
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (12 pcs)

Specificationtitle

  • Product Type
    Non-Coated
  • Application
    For work
  • Size
    S
  • Overall Length(cm)
    20
  • Palm perimeter(cm)
    17
  • Middle finger length(cm)
    7.5
  • Color
    White
  • Thickness(mm)
    0.5
  • Trusco Code
    123-4595
  • OP (Size)
    S
  • Features
    Since it is 100% cotton, it keeps static electricity from being produced.
  • Application
    Assembling of precision parts, processing of plastic molded products, assembling of electronic parts, metal finishing. Drive.
  • Specification details
    With Gusset
  • Material
    100% Cotton
  • Mass(g/group)
    190

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●100% Cotton suppresses static electricity.

Usage

●Assembling delicate parts making plastic model products assembling electronic parts finishing machining metal.

Specification

●Gusseted
●Thickness:0.5mm
●Color:White

Materials

●100% Cotton

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)