(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cotton gloves

Cotton gloves

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Can be washed.
· Soft type that is easily detached.
· Since it is 100% cotton, it keeps static electricity from being produced.
· Supple feeling of the fingertips is better than split leather gloves.
· It will not fuse together even if it touches an object that generates heat.
[Applications]
· Work that deals with plate metal products.
· For light work requiring fingertips.

Basic Specifications

  • Product Type
    Non-Coated
  • Application
    For work
  • Size
    Configurable
  • Overall Length(cm)
    25
  • Palm perimeter(cm)
    26
  • Middle finger length(cm)
    9
  • Color
    White
  • Thickness(mm)
    0.6
  • Trusco Code
    273-5440
  • Mass(g)
    60
  • Features
    Can be washed.
  • Application
    Work that deals with plate metal products.
  • Material
    100% Cotton
  • Inner capacity
    1 Pair
Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
1 Day(s)
-

Part Number : TCG-2
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Non-Coated
  • Application
    For work
  • Size
    Configurable
  • Overall Length(cm)
    25
  • Palm perimeter(cm)
    26
  • Middle finger length(cm)
    9
  • Color
    White
  • Thickness(mm)
    0.6
  • Trusco Code
    273-5440
  • Mass(g)
    60
  • Features
    Can be washed.
  • Application
    Work that deals with plate metal products.
  • Material
    100% Cotton

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)