(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Fit Gloves (10 pairs) non-coated

Fit Gloves (10 pairs) non-coated

Standard Unit Price:
-
Days to Ship :
Same day or more

Non-coated gloves that fit perfectly to hands, and use long-fiber woolly nylon thread.
[Features]
· Gloves are of 15-gauge thickness specification.
· Uses long fiber woolly nylon for low dust generation.
· Non-coated specification using a highly elastic nylon material which firmly fits hands.
· As it has no anti-slip coating, it can be used as under-gloves.
· Compliant with the Food Sanitation Act of Japan.
[Applications]
· Ideal for assembly of electric and electronic components.
· Ideal for food processing.

Basic Specifications

  • Product Type
    Non-Coated
  • Application
    For work
  • Color
    White
  • Thickness(mm)
    0.7
  • Specification details
    Food Sanitation Law Compliant
  • Inner capacity
    1 Bag (10 Pairs)

Details

Part Number
Inner capacity

Refine by

  • 1 Bag (10 Pairs)
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Overall Length(cm)

Refine by

  • 18
  • 19
  • 20
  • Clear
Palm perimeter(cm)

Refine by

  • 15
  • 16
  • 17
  • Clear
Middle finger length(cm)

Refine by

  • 6.3
  • 6.6
  • 6.8
  • Clear
Trusco Code

Refine by

  • 330-5171
  • 330-5163
  • 330-5155
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Pairs)
L
20
17
6.8
330-5171
Same day
-

Part Number : TGL-292L
Days to Ship : Same day
Standard Unit Price -
Quantity 1 Bag (10 Pairs)

Specificationtitle

  • Product Type
    Non-Coated
  • Application
    For work
  • Size
    L
  • Overall Length(cm)
    20
  • Palm perimeter(cm)
    17
  • Middle finger length(cm)
    6.8
  • Color
    White
  • Thickness(mm)
    0.7
  • Trusco Code
    330-5171
  • Specification details
    Food Sanitation Law Compliant
  • Mass(g/bag)
    160
1 Bag (10 Pairs)
M
19
16
6.6
330-5163
1 Day(s)
-

Part Number : TGL-292M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (10 Pairs)

Specificationtitle

  • Product Type
    Non-Coated
  • Application
    For work
  • Size
    M
  • Overall Length(cm)
    19
  • Palm perimeter(cm)
    16
  • Middle finger length(cm)
    6.6
  • Color
    White
  • Thickness(mm)
    0.7
  • Trusco Code
    330-5163
  • Specification details
    Food Sanitation Law Compliant
  • Mass(g/bag)
    150
1 Bag (10 Pairs)
S
18
15
6.3
330-5155
1 Day(s)
-

Part Number : TGL-292S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (10 Pairs)

Specificationtitle

  • Product Type
    Non-Coated
  • Application
    For work
  • Size
    S
  • Overall Length(cm)
    18
  • Palm perimeter(cm)
    15
  • Middle finger length(cm)
    6.3
  • Color
    White
  • Thickness(mm)
    0.7
  • Trusco Code
    330-5155
  • Specification details
    Food Sanitation Law Compliant
  • Mass(g/bag)
    140

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Made from long fiber woolly nylon so inhibits dust. Excellent breathability comfort without stickiness.

Usage

●For light work.

Specification

●Thickness:0.7mm
●Food Sanitation Act compliant product
●Color:White

Materials

●100% Nylon

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)