(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Thin Rubber Gloves, New Series Ultrathin Disposable Gloves 100 Pcs Natural Rubber DPM

Thin Rubber Gloves, New Series Ultrathin Disposable Gloves 100 Pcs Natural Rubber DPM

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A thin rubber glove suitable for detailed work which stretches to fit the fingers.
[Features]
· Fits well to the fingertips due to the natural rubber latex material with excellent elasticity, and does not impair touch sensations when used.
· Convenient left/right dual-use type.
[Applications]
· For detailed work and food processing requiring the sensation of fingertips.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Natural Rubber
  • Application
    Disposable
  • Overall Length(cm)
    23
  • Color
    White
  • Thickness(mm)
    0.08
  • Features
    Ultra thin type that can be used as if with bare hands and is ideal for more elaborate work.
  • Application
    Precision work on electronic devices and the like.
  • Specification details
    Food Sanitation Law Compliant
  • Material
    Natural Rubber
  • Inner capacity
    1 Box (100 Sheets)

Details

Part Number
Inner capacity

Refine by

  • 1 Box (100 Sheets)
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Palm perimeter(cm)

Refine by

  • 16.6
  • 18.2
  • 21
  • Clear
Middle finger length(cm)

Refine by

  • 7
  • 7.2
  • 7.8
  • Clear
Trusco Code

Refine by

  • 172-7893
  • 227-3306
  • 227-3284
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Sheets)
M
18.2
7.2
172-7893
1 Day(s)
-

Part Number : DPM-5498
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Type
    Natural Rubber
  • Application
    Disposable
  • Size
    M
  • Overall Length(cm)
    23
  • Palm perimeter(cm)
    18.2
  • Middle finger length(cm)
    7.2
  • Color
    White
  • Thickness(mm)
    0.08
  • Trusco Code
    172-7893
  • OP (Size)
    -
  • Features
    Ultra thin type that can be used as if with bare hands and is ideal for more elaborate work.
  • Application
    Precision work on electronic devices and the like.
  • Specification details
    Food Sanitation Law Compliant
  • Material
    Natural Rubber
  • Mass(g/box)
    670
1 Box (100 Sheets)
L
21
7.8
227-3306
1 Day(s)
-

Part Number : DPM-5498-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Type
    Natural Rubber
  • Application
    Disposable
  • Size
    L
  • Overall Length(cm)
    23
  • Palm perimeter(cm)
    21
  • Middle finger length(cm)
    7.8
  • Color
    White
  • Thickness(mm)
    0.08
  • Trusco Code
    227-3306
  • OP (Size)
    L
  • Features
    Ultra thin type that can be used as if with bare hands and is ideal for more elaborate work.
  • Application
    Precision work on electronic devices and the like.
  • Specification details
    Food Sanitation Law Compliant
  • Material
    Natural Rubber
  • Mass(g/box)
    705
1 Box (100 Sheets)
S
16.6
7
227-3284
1 Day(s)
-

Part Number : DPM-5498-S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Type
    Natural Rubber
  • Application
    Disposable
  • Size
    S
  • Overall Length(cm)
    23
  • Palm perimeter(cm)
    16.6
  • Middle finger length(cm)
    7
  • Color
    White
  • Thickness(mm)
    0.08
  • Trusco Code
    227-3284
  • OP (Size)
    S
  • Features
    Ultra thin type that can be used as if with bare hands and is ideal for more elaborate work.
  • Application
    Precision work on electronic devices and the like.
  • Specification details
    Food Sanitation Law Compliant
  • Material
    Natural Rubber
  • Mass(g/box)
    585

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The ultra-thin type which is most optimum for detailed work as it can be used in a bare hands sense.

Usage

●Precision work such as electronic equipment.

Specification

●Color:White
●Q'ty Per Box(sheet):100
●SPQ(box):20
●Thickness: 0.08mm
●Food Sanitation Act Compliant Product

Materials

●Natural Rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)