(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cowhide Split Leather Gloves, Overall Length (cm) 24.5/25

Cowhide Split Leather Gloves, Overall Length (cm) 24.5/25

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Comfortable flexible type made of cattle split leather.
· Features outstanding heat resistance and durability.
[Applications]
· For heavy work such as construction, civil engineering, steel, machinery, welding, mining and landscaping.

Basic Specifications

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    L
  • Overall Length(cm)
    24.5
  • Palm perimeter(cm)
    24
  • Middle finger length(cm)
    8.7
  • Thickness(mm)
    1.4
  • Trusco Code
    253-8407
  • Mass(g)
    180
  • Features
    Comfortable flexible type made of cattle split leather.
  • Application
    For heavy work such as construction, civil engineering, steel, machinery, welding, mining and landscaping.
  • Specification details
    Sleeveless type
  • Material
    Cattle Split Leather (Uses Leather Made in Japan)
  • Inner capacity
    1 Pair

Details

Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
1 Day(s)
-

Part Number : TYK-ST
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    L
  • Overall Length(cm)
    24.5
  • Palm perimeter(cm)
    24
  • Middle finger length(cm)
    8.7
  • Thickness(mm)
    1.4
  • Trusco Code
    253-8407
  • Mass(g)
    180
  • Features
    Comfortable flexible type made of cattle split leather.
  • Application
    For heavy work such as construction, civil engineering, steel, machinery, welding, mining and landscaping.
  • Specification details
    Sleeveless type
  • Material
    Cattle Split Leather (Uses Leather Made in Japan)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Flexible type which is familiar to hands of cowhide split leather well.
●Excellent in heat resistance and durability.

Specification

●SPQ(pair):10
●Back seam
●Thickness: 1.4mm

Materials

●Cowhide Split Leather (used Japanese leather)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)