(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cuff Rubber Tack Type Gloves

Cuff Rubber Tack Type Gloves

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Features outstanding heat resistance and durability.
· It possesses excellent permeability due to the use of knitted fabric for the shell.
[Applications]
· Transportation, construction, machinery, wiring, general work.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    Configurable
  • Overall Length(cm)
    24
  • Palm perimeter(cm)
    22
  • Middle finger length(cm)
    8.3
  • Thickness(mm)
    1.2
  • Trusco Code
    123-5389
  • Mass(g)
    115
  • Features
    Features outstanding heat resistance and durability.
  • Application
    Transportation, construction, machinery, wiring, general work.
  • Cuffs
    Rubber Tack Type
  • Palm section
    Cattle Split Leather
  • Back of hand
    Knitted Cotton Fabric
  • Inner capacity
    1 Pair

Details

Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
1 Day(s)
-

Part Number : JK-126
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    Configurable
  • Overall Length(cm)
    24
  • Palm perimeter(cm)
    22
  • Middle finger length(cm)
    8.3
  • Thickness(mm)
    1.2
  • Trusco Code
    123-5389
  • Mass(g)
    115
  • Features
    Features outstanding heat resistance and durability.
  • Application
    Transportation, construction, machinery, wiring, general work.
  • Cuffs
    Rubber Tack Type
  • Palm section
    Cattle Split Leather
  • Back of hand
    Knitted Cotton Fabric

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is excellent in heat resistance and durability.
●Back is made from knitted cloth so excellent breathability.

Specification

●Cuffs:Rubber tuck
●Thickness:1.2mm
●Size:Free

Materials

●Palm:Split cowhide leather
●Back:Knitted cotton

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)