(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Aramid Gloves (15 Gauge / Thin Type)

Aramid Gloves (15 Gauge / Thin Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Thin gloves with excellent cutting resistance, low dust generation, and good durability.
[Features]
· Has low dust generating property as it uses a type of filament unlikely to generate dust and lint.
· High-gauge (thin) knitting using high-strength "Kevlar®" fibers (15-gauge).
· Provides sturdiness without sacrificing smooth hand movement.
· Can be washed and used repeatedly, making it economical.
[Applications]
· As inner gloves to prevent cut injuries when performing work wearing rubber or plastic gloves at sites that handle glass, assembly of precision machinery, food, etc.
· As gloves with good durability when working on trying and detailed work with your fingertips.

Basic Specifications

  • Product Type
    Aramid
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Gauge
    15
  • Thickness(mm)
    0.9
  • Features
    They are high-gauge seamless gloves with Kevlar R made of super aramid fibers. (15 gauge)
  • Application
    Inner gloves that prevent any sticky feeling when using rubber or plastic gloves.
  • Surface material
    Aramid Fiber
  • Lining material
    Nylon
  • Inner capacity
    1 Pair

Details

Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • L
  • LL
  • Clear
Details Type

Refine by

  • Long Type
  • Clear
Overall Length(cm)

Refine by

  • 23
  • 28
  • Clear
Palm perimeter(cm)

Refine by

  • 18
  • 21
  • Clear
Middle finger length(cm)

Refine by

  • 7.5
  • 7.8
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
-
23
18
7.5
1 Day(s)
-

Part Number : DPM900
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Aramid
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Gauge
    15
  • Size
    L
  • Details Type
    -
  • Overall Length(cm)
    23
  • Palm perimeter(cm)
    18
  • Middle finger length(cm)
    7.5
  • Thickness(mm)
    0.9
  • Trusco Code
    215-0221
  • Mass(g)
    18
  • Features
    They are high-gauge seamless gloves with Kevlar R made of super aramid fibers. (15 gauge)
  • Application
    Inner gloves that prevent any sticky feeling when using rubber or plastic gloves.
  • Surface material
    Aramid Fiber
  • Lining material
    Nylon
1 Pair
LL
-
23
21
7.8
1 Day(s)
-

Part Number : DPM900-LL
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Aramid
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Gauge
    15
  • Size
    LL
  • Details Type
    -
  • Overall Length(cm)
    23
  • Palm perimeter(cm)
    21
  • Middle finger length(cm)
    7.8
  • Thickness(mm)
    0.9
  • Trusco Code
    301-7389
  • Mass(g)
    20
  • Features
    They are high-gauge seamless gloves with Kevlar R made of super aramid fibers. (15 gauge)
  • Application
    Inner gloves that prevent any sticky feeling when using rubber or plastic gloves.
  • Surface material
    Aramid Fiber
  • Lining material
    Nylon
1 Pair
L
Long Type
28
18
7.5
1 Day(s)
-

Part Number : DPM901-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Aramid
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Gauge
    15
  • Size
    L
  • Details Type
    Long Type
  • Overall Length(cm)
    28
  • Palm perimeter(cm)
    18
  • Middle finger length(cm)
    7.5
  • Thickness(mm)
    0.9
  • Trusco Code
    301-7397
  • Mass(g)
    22
  • Features
    They are high-gauge seamless gloves with Kevlar R made of super aramid fibers. (15 gauge)
  • Application
    Inner gloves that prevent any sticky feeling when using rubber or plastic gloves.
  • Surface material
    Aramid Fiber
  • Lining material
    Nylon
1 Pair
LL
Long Type
28
21
7.8
1 Day(s)
-

Part Number : DPM901-LL
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Aramid
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Gauge
    15
  • Size
    LL
  • Details Type
    Long Type
  • Overall Length(cm)
    28
  • Palm perimeter(cm)
    21
  • Middle finger length(cm)
    7.8
  • Thickness(mm)
    0.9
  • Trusco Code
    301-7401
  • Mass(g)
    24
  • Features
    They are high-gauge seamless gloves with Kevlar R made of super aramid fibers. (15 gauge)
  • Application
    Inner gloves that prevent any sticky feeling when using rubber or plastic gloves.
  • Surface material
    Aramid Fiber
  • Lining material
    Nylon

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●High gauge seamless gloves made with super aramid fiber Kevlar[[(R)]].

Specification

●Thickness:0.6mm
●15gg knit

Materials

●Outer:Aramid fiber
●Inner:Nylon

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)