(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
Cut Resistant Gloves (Rescue Type)

Cut Resistant Gloves (Rescue Type)

Standard Unit Price:
-
Days to Ship :
2 Day(s)

[Features]
· Uses para-aramid fiber for outstanding cut resistance.
· The palm patch area is reinforced with natural leather.
[Applications]
· Glass, iron and steel, machinery, presses, etc.

Basic Specifications

Details

Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • LL
  • Clear
Details Type

Refine by

  • Navy
  • Orange
  • Clear
Overall Length(cm)

Refine by

  • 25.2
  • 26.8
  • Clear
Palm perimeter(cm)

Refine by

  • 23
  • 25
  • Clear
Middle finger length(cm)

Refine by

  • 8.4
  • 9
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
LL
Orange
26.8
25
9
2 Day(s)
-

Part Number : TRF-120LL-OR
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Aramid
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Size
    LL
  • Details Type
    Orange
  • Overall Length(cm)
    26.8
  • Palm perimeter(cm)
    25
  • Middle finger length(cm)
    9
  • Thickness(mm)
    Approx. 1.5
  • Trusco Code
    409-9036
  • Mass(g)
    110
  • Features
    Uses para-aramid fiber for outstanding cut resistance.
  • Application
    Glass, steel, machinery, press etc.
  • Reinforced
    Natural Leather (pig suede)
  • Back Part
    Para-aramid Fiber
  • Flat
    Para-aramid Fiber
1 Pair
M
Orange
25.2
23
8.4
2 Day(s)
-

Part Number : TRF-120M-OR
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Aramid
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Size
    M
  • Details Type
    Orange
  • Overall Length(cm)
    25.2
  • Palm perimeter(cm)
    23
  • Middle finger length(cm)
    8.4
  • Thickness(mm)
    Approx. 1.5
  • Trusco Code
    409-9010
  • Mass(g)
    100
  • Features
    Uses para-aramid fiber for outstanding cut resistance.
  • Application
    Glass, steel, machinery, press etc.
  • Reinforced
    Natural Leather (pig suede)
  • Back Part
    Para-aramid Fiber
  • Flat
    Para-aramid Fiber
1 Pair
LL
Navy
26.8
25
9
2 Day(s)
-

Part Number : TRF-121LL-NV
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Aramid
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Size
    LL
  • Details Type
    Navy
  • Overall Length(cm)
    26.8
  • Palm perimeter(cm)
    25
  • Middle finger length(cm)
    9
  • Thickness(mm)
    Approx. 1.5
  • Trusco Code
    409-9061
  • Mass(g)
    110
  • Features
    Uses para-aramid fiber for outstanding cut resistance.
  • Application
    Glass, steel, machinery, press etc.
  • Reinforced
    Natural Leather (pig suede)
  • Back Part
    Para-aramid Fiber
  • Flat
    Para-aramid Fiber
1 Pair
M
Navy
25.2
23
8.4
2 Day(s)
-

Part Number : TRF-121M-NV
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Aramid
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Size
    M
  • Details Type
    Navy
  • Overall Length(cm)
    25.2
  • Palm perimeter(cm)
    23
  • Middle finger length(cm)
    8.4
  • Thickness(mm)
    Approx. 1.5
  • Trusco Code
    409-9044
  • Mass(g)
    100
  • Features
    Uses para-aramid fiber for outstanding cut resistance.
  • Application
    Glass, steel, machinery, press etc.
  • Reinforced
    Natural Leather (pig suede)
  • Back Part
    Para-aramid Fiber
  • Flat
    Para-aramid Fiber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Para system aramide fiber which is excellent in cut resistance is used.

Specification

●Color:Orange
●SPQ(pair):5
●Thickness: Approx. 1.5mm

Materials

●Back of Hand: Para System Aramide Fiber(back/cotton paste)
●Palm: Para System Aramide Fiber(back/cotton paste)
●Reinforcement: Natural Leather(pig suede)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)