• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Air Grinder CP9105Q-B

Part Number

Configured Part Number is shown.

CP9105Q-B

Part Number
CP9105Q-B
Part NumberVolume DiscountDays to ShipAdvantages
22 Day(s) or more Speed adjustment possible with air supply volume

Loading...

  1. 1

Basic Information

Number of No-load Revolutions(rpm) 30000 Total Length(mm) 163 Air Consumption(m³/min) 0.54
Exhaust Direction Rear Total Length(in) 6.4 Output(kW) 0.18
Output(hp) 0.25 Maximum Collet Size(mm) 6.4 Maximum Collet Size(Input) 1/4
Mass(g) 400 Mass(ls) 0.8 Noise level(dB (A)) 84
Vibration(m / s2) 6.8 Air inlet screw size(NPTF) 1/4"

Please check the type/dimensions/specifications of the part CP9105Q-B in the Air Grinder CP9105Q-B series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)