Air Grinder CP7500D

Part Number

Configured Part Number is shown.

CP7500D

Part Number
CP7500D
Part NumberVolume DiscountDays to ShipAdvantages
22 Day(s) or more High Speed, Safety Lever Type

Loading...

  1. 1

Basic Information

Number of No-load Revolutions(rpm) 20000 Total Length(mm) 140 Air Consumption(m³/min) 0.24
Total Length(in) 5.5 Output(kW) 0.175 Output(hp) 0.24
Mass(g) 600 Mass(ls) 1.2 Noise level(dB (A)) 81
Vibration(m / s2) 8.5 Grindstone size(mm) 50 Grindstone size(Input) 2.0
Spindle screw thread size(Input) 3/8-24 Air inlet screw size(NPTF) 1/4"

Please check the type/dimensions/specifications of the part CP7500D in the Air Grinder CP7500D series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)