Pneumatic Sander CP9779

Pneumatic Sander CP9779

Compact and lightweight, ideal for paint and rust removal, chamfering, and finishing. Facilitates work in a narrow space

Part Number

Configured Part Number is shown.

CP9779

Part Number
CP9779
Part NumberVolume DiscountDays to Ship
22 Day(s) or more

Loading...

  1. 1

Basic Information

Air Consumption(m³/min) 0.80 Number of No-load Revolutions(rpm) 22000 Total Length(mm) 305
Total Length(Input) 12 Mass(g) 900 Mass(lb) 1.98
Noise Level(dB (A)) 90.5 Sound Power Level(dB (A)) 101.5 Supplement Rotatable Air Inlet and Adjustable Arm
Belt Dimension(mm) 10×330 Belt Dimension(Input) 3/8×13 Output(W) 260
Output(hp) 0.35 Vibration(m / s2) <2.5 Air Inlet Screw Size(NPTF) 1/4"

Please check the type/dimensions/specifications of the part CP9779 in the Pneumatic Sander CP9779 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)