(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pneumatic Sander CP9780

Pneumatic Sander CP9780

Work can be performed at any angle. Rotatable Air Inlet and Adjustable Arm Ideal for Paint and Rust Removal, Chamfering, or Finishing

Part Number

Configured Part Number is shown.

CP9780

Part Number
CP9780
Part NumberVolume DiscountDays to Ship
22 Day(s) or more

Loading...

  1. 1

Basic Information

Air Consumption(m³/min) 0.88 Number of No-load Revolutions(rpm) 20000 Total Length(mm) 380
Total Length(Input) 15 Mass(g) 1500 Mass(lb) 3.30
Noise Level(dB (A)) 90.5 Sound Power Level(dB (A)) 101.5 Supplement Rotatable Air Inlet and Adjustable Arm
Belt Dimension(mm) 20×520 Belt Dimension(Input) 3/8×20.4 Output(W) 380
Output(hp) 0.51 Vibration(m / s2) <2.5 Air Inlet Screw Size(NPTF) 1/4"

Please check the type/dimensions/specifications of the part CP9780 in the Pneumatic Sander CP9780 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)