• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Pneumatic Screwdriver CP2042 (Part Numbers)

Pneumatic Screwdriver CP2042

Compact, high torque design. Easy to exchange bits and to change bit direction. Excellent durability and productivity

Part Number

Configured Part Number is shown.

CP2042

Part Number
CP2042
Part NumberVolume DiscountDays to Ship
22 Day(s) or more

Loading...

  1. 1

Basic Information

Number of No-load Revolutions(min-1) 5600 Air Consumption(m3/min) 0.78 Total Length(mm) 153
Total Length(Input) 6.02 Bit Hexagon Size(mm) 6.35 Torque Range (min.)(Nm) 6.0
Torque Range (min.)(in.lb) 53 Torque Range (max.)(Nm) 41 Torque Range (max.)(in.lb) 363
Mass(g) 1020 Mass(lb) 2.25 Noise Level(dB (A)) 88
Vibration(m / s2) 6.0 Advantages With suspension bail Air Inlet Screw Size(NPTF) 1/4"

Please check the type/dimensions/specifications of the part CP2042 in the Pneumatic Screwdriver CP2042 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)