(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ZX Coat UPMILL Slot SSUP3000ZX

ZX Coat UPMILL Slot SSUP3000ZX

The ZX coating provides hardness comparable to the CBN sintered body and increases abrasion resistance, oxidation resistance, and peeling resistance. 6 times longer life than comparable non-coated products.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SSUP3040ZX

 
Part Number
SSUP3040ZX
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Flute Diameter (Dc)(φ) 4 Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel, Die Steel / High-Hardness Steel HRC45 ~ 55 / High-Hardness Steel HRC55 ~ 60 / Stainless Steel / Cast Iron / Ti Alloy, Heat-Resistant Alloy Flute Length (ℓ)(mm) 11
Number of Flutes(sheet) 3 Type Square Coating ZX / PVD / FB
Link Diameter (φDs)(mm) 6 Overall Length (L)(mm) 50 Processing Applications Side Milling / Grooving / Thrust (Z-Feed)
Flute Shape Corner With Land Torsion Angle Powerful Helix (45° to 60°) Details of Coating ZX Coating

Please check the type/dimensions/specifications of the part SSUP3040ZX in the ZX Coat UPMILL Slot SSUP3000ZX series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)