(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 11:00 29/11/2020 sampai dengan 6:00 pada tanggal 30/11/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 11:00 29/11/2020 to 6:00 (WIB) 30/11/2020. We apologize for the inconvenience.

GSX MILL 2-Flute End Mill GSX20000C-1.5D

GSX MILL 2-Flute End Mill GSX20000C-1.5D

The reliability in wet processing has been improved by adopting an ultra-fine particle carbide base metal with high transverse rupture strength and thermal shock resistance. Lifespan and reliability have been improved by adopting a GSX coating with increased wear and heat resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GSX20100C1.5D
GSX20150C1.5D
GSX20200C1.5D
GSX20250C1.5D
GSX20300C1.5D
GSX20350C1.5D
GSX20400C1.5D
GSX20450C1.5D
GSX20500C1.5D
GSX20550C1.5D
GSX20600C1.5D
GSX20700C1.5D
GSX20800C1.5D
GSX20900C1.5D
GSX21000C1.5D
GSX21200C1.5D
Part NumberVolume DiscountDays to ShipFlute Diameter (Dc)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (φDs)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ2)
(mm)
Details of Coating
9 Day(s) or more 11.54402.5GSX Coating
9 Day(s) or more 1.52.34403.3GSX Coating
9 Day(s) or more 234404GSX Coating
9 Day(s) or more 2.53.84404.8GSX Coating
9 Day(s) or more 34.56456GSX Coating
9 Day(s) or more 3.55.36456.8GSX Coating
9 Day(s) or more 466457.5GSX Coating
9 Day(s) or more 4.56.86508.3GSX Coating
9 Day(s) or more 57.56509.5GSX Coating
9 Day(s) or more 5.58.365010.3GSX Coating
9 Day(s) or more 69650-GSX Coating
9 Day(s) or more 71186013GSX Coating
9 Day(s) or more 812860-GSX Coating
9 Day(s) or more 914107016GSX Coating
9 Day(s) or more 10151070-GSX Coating
9 Day(s) or more 12181275-GSX Coating

Loading...

  1. 1

Basic Information

Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel, Die Steel / High-Hardness Steel HRC45 ~ 55 / High-Hardness Steel HRC55 ~ 60 / Stainless Steel / Cast Iron / Ti Alloy, Heat-Resistant Alloy Number of Flutes(sheet) 2 Type Square
Coating GSX / GS Processing Applications Side Milling / Grooving Flute Shape Corner With Land
Torsion Angle Standard Helix (30 to 40°)