GSX MILL 2-Flute End Mill GSX20000C-2D

GSX MILL 2-Flute End Mill GSX20000C-2D

The reliability in wet processing has been improved by adopting an ultra-fine particle carbide base metal with high transverse rupture strength and thermal shock resistance. Lifespan and reliability have been improved by adopting a GSX coating with increased wear and heat resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GSX20050C2D
GSX20100C2D
GSX20150C2D
GSX20200C2D
GSX20250C2D
GSX20300C2D
GSX20350C2D
GSX20400C2D
GSX20450C2D
GSX20500C2D
GSX20550C2D
GSX20600C2D
GSX20700C2D
GSX20800C2D
GSX20900C2D
GSX21000C2D
GSX21200C2D
GSX21600C2D
GSX22000C2D
GSX22500C2D
Part NumberVolume DiscountDays to ShipFlute Diameter (Dc)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (φDs)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ2)
(mm)
Details of Coating
12 Day(s) or more 0.514401.4GSX Coating
12 Day(s) or more 124403GSX Coating
12 Day(s) or more 1.534404GSX Coating
12 Day(s) or more 244405GSX Coating
12 Day(s) or more 2.554406GSX Coating
12 Day(s) or more 366457.5GSX Coating
12 Day(s) or more 3.576458.5GSX Coating
12 Day(s) or more 486459.5GSX Coating
12 Day(s) or more 4.5965010.5GSX Coating
12 Day(s) or more 51065012GSX Coating
12 Day(s) or more 5.51165013GSX Coating
12 Day(s) or more 612650-GSX Coating
12 Day(s) or more 71486016GSX Coating
11 Day(s) or more 816860-GSX Coating
12 Day(s) or more 918107020GSX Coating
12 Day(s) or more 10201070-GSX Coating
12 Day(s) or more 12241275-GSX Coating
12 Day(s) or more 1632169031.5GSX Coating
12 Day(s) or more 20402010033.5GSX Coating
12 Day(s) or more 255025120-GSX Coating

Loading...

  1. 1

Basic Information

Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel, Die Steel / High-Hardness Steel HRC45 ~ 55 / High-Hardness Steel HRC55 ~ 60 / Stainless Steel / Cast Iron / Ti Alloy, Heat-Resistant Alloy Number of Flutes(sheet) 2 Type Square
Coating GSX / GS Processing Applications Side Milling / Grooving Flute Shape Corner With Land
Torsion Angle Standard Helix (30 to 40°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)