GSX MILL 2-Flute End Mill GSX20000C-3D

GSX MILL 2-Flute End Mill GSX20000C-3D

The reliability in wet processing has been improved by adopting an ultra-fine particle carbide base metal with high transverse rupture strength and thermal shock resistance. Lifespan and reliability have been improved by adopting a GSX coating with increased wear and heat resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GSX20100C3D
GSX20150C3D
GSX20200C3D
GSX20250C3D
GSX20300C3D
GSX20400C3D
GSX20500C3D
GSX20600C3D
GSX20800C3D
GSX21000C3D
GSX21200C3D
GSX21600C3D
Part NumberVolume DiscountDays to ShipFlute Diameter (Dc)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (φDs)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ2)
(mm)
Details of Coating
12 Day(s) or more 134404GSX Coating
12 Day(s) or more 1.54.54405.5GSX Coating
12 Day(s) or more 264407GSX Coating
12 Day(s) or more 2.57.54408.5GSX Coating
12 Day(s) or more 3965010.5GSX Coating
12 Day(s) or more 41265013.5GSX Coating
12 Day(s) or more 51565017GSX Coating
12 Day(s) or more 618650-GSX Coating
12 Day(s) or more 824870-GSX Coating
12 Day(s) or more 10301090-GSX Coating
12 Day(s) or more 12361290-GSX Coating
12 Day(s) or more 164816110-GSX Coating

Loading...

  1. 1

Basic Information

Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel, Die Steel / High-Hardness Steel HRC45 ~ 55 / High-Hardness Steel HRC55 ~ 60 / Stainless Steel / Cast Iron / Ti Alloy, Heat-Resistant Alloy Number of Flutes(sheet) 2 Type Square
Coating GSX / GS Processing Applications Side Milling / Grooving Flute Shape Corner With Land
Torsion Angle Standard Helix (30 to 40°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)