GSX MILL 2-Flute End Mill GSX20000C-4D

GSX MILL 2-Flute End Mill GSX20000C-4D

The reliability in wet processing has been improved by adopting an ultra-fine particle carbide base metal with high transverse rupture strength and thermal shock resistance. Lifespan and reliability have been improved by adopting a GSX coating with increased wear and heat resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GSX20100C4D
GSX20150C4D
GSX20200C4D
GSX20250C4D
GSX20300C4D
GSX20400C4D
GSX20500C4D
GSX20600C4D
GSX20800C4D
GSX21000C4D
GSX21200C4D
Part NumberVolume DiscountDays to ShipFlute Diameter (Dc)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (φDs)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ2)
(mm)
Details of Coating
12 Day(s) or more 144405GSX Coating
12 Day(s) or more 1.564407GSX Coating
12 Day(s) or more 284409GSX Coating
12 Day(s) or more 2.51045011GSX Coating
12 Day(s) or more 31265013.5GSX Coating
12 Day(s) or more 41665017.5GSX Coating
12 Day(s) or more 52066022GSX Coating
12 Day(s) or more 624660-GSX Coating
12 Day(s) or more 832880-GSX Coating
12 Day(s) or more 10401090-GSX Coating
12 Day(s) or more 124812100-GSX Coating

Loading...

  1. 1

Basic Information

Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel, Die Steel / High-Hardness Steel HRC45 ~ 55 / High-Hardness Steel HRC55 ~ 60 / Stainless Steel / Cast Iron / Ti Alloy, Heat-Resistant Alloy Number of Flutes(sheet) 2 Type Square
Coating GSX / GS Processing Applications Side Milling Flute Shape Corner With Land
Torsion Angle Standard Helix (30 to 40°)