(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

GSX MILL 2-Flute End Mill Sharp Corner GSX20000S-3D

GSX MILL 2-Flute End Mill Sharp Corner GSX20000S-3D

The reliability in wet processing has been improved by adopting an ultra-fine particle carbide base metal with high transverse rupture strength and thermal shock resistance. Lifespan and reliability have been improved by adopting a GSX coating with increased wear and heat resistance.

PDF

Part Number

Configured Part Number is shown.

GSX20050S3D

 
Part Number
GSX20050S3D
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Flute Diameter (Dc)(φ) 0.5 Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel, Die Steel / High-Hardness Steel HRC45 ~ 55 / High-Hardness Steel HRC55 ~ 60 / Stainless Steel / Cast Iron / Ti Alloy, Heat-Resistant Alloy Flute Length (ℓ)(mm) 1.5
Number of Flutes(sheet) 2 Type Square Coating GSX / GS
Link Diameter (φDs)(mm) 4 Overall Length (L)(mm) 40 Length Under Neck (ℓ2)(mm) 1.9
Processing Applications Side Milling / Grooving Flute Shape Sharp Corner Torsion Angle Standard Helix (30 to 40°)
Material Type Carbide Coating Details of Coating GSX Coating

Please check the type/dimensions/specifications of the part GSX20050S3D in the GSX MILL 2-Flute End Mill Sharp Corner GSX20000S-3D series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)