• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 21/10 sampai dengan 5:00 pada tanggal 22/10/2018. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 21/10 to 5:00 (WIB) 22/10/2018. We apologize for the inconvenience.

GSX MILL 3-Flute End Mill GSX30000C-2D

GSX MILL 3-Flute End Mill GSX30000C-2D

The reliability in wet processing has been improved by adopting an ultra-fine particle carbide base metal with high transverse rupture strength and thermal shock resistance. Lifespan and reliability have been improved by adopting a GSX coating with increased wear and heat resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GSX30100C2D
GSX30150C2D
GSX30200C2D
GSX30250C2D
GSX30300C2D
GSX30400C2D
GSX30500C2D
GSX30600C2D
GSX30700C2D
GSX30800C2D
GSX30900C2D
GSX31000C2D
GSX31200C2D
Part NumberVolume DiscountDays to ShipFlute Diameter (Dc)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (φDs)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ2)
(mm)
Details of Coating
12 Day(s) or more 12.54403.5GSX Coating
12 Day(s) or more 1.53.84404.8GSX Coating
12 Day(s) or more 254406GSX Coating
12 Day(s) or more 2.56.34407.3GSX Coating
12 Day(s) or more 37.56459GSX Coating
12 Day(s) or more 41164512.5GSX Coating
12 Day(s) or more 51365015GSX Coating
12 Day(s) or more 613650-GSX Coating
12 Day(s) or more 71686018GSX Coating
12 Day(s) or more 819860-GSX Coating
11 Day(s) or more 919107021GSX Coating
12 Day(s) or more 10221070-GSX Coating
12 Day(s) or more 12261275-GSX Coating

Loading...

  1. 1

Basic Information

Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel, Die Steel / High-Hardness Steel HRC45 ~ 55 / Stainless Steel / Cast Iron / Ti Alloy, Heat-Resistant Alloy Number of Flutes(sheet) 3 Type Square
Coating GSX / GS Processing Applications Side Milling / Grooving Flute Shape Corner With Land
Torsion Angle Standard Helix (30 to 40°)