(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

GSX MILL 4-Flute End Mill GSX40000C-4D

GSX MILL 4-Flute End Mill GSX40000C-4D

The reliability in wet processing has been improved by adopting an ultra-fine particle carbide base metal with high transverse rupture strength and thermal shock resistance. Lifespan and reliability have been improved by adopting a GSX coating with increased wear and heat resistance.

PDF

Part Number

Configured Part Number is shown.

GSX41200C4D

 
Part Number
GSX41200C4D
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Flute Diameter (Dc)(φ) 12 Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel, Die Steel / High-Hardness Steel HRC45 ~ 55 / High-Hardness Steel HRC55 ~ 60 / Stainless Steel / Cast Iron / Ti Alloy, Heat-Resistant Alloy Flute Length (ℓ)(mm) 48
Number of Flutes(sheet) 4 Type Square Coating GSX / GS
Link Diameter (φDs)(mm) 12 Overall Length (L)(mm) 100 Processing Applications Side Milling
Flute Shape Corner With Land Torsion Angle Standard Helix (30 to 40°) Material Type Carbide Coating
Details of Coating GSX Coating

Please check the type/dimensions/specifications of the part GSX41200C4D in the GSX MILL 4-Flute End Mill GSX40000C-4D series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)