(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

GSX MILL 4-Flute End Mill Anti-Vibration Type GSXVL4000-2.5D

GSX MILL 4-Flute End Mill Anti-Vibration Type GSXVL4000-2.5D

Optimization of the variable split and unequal lead vastly improves the chatter resistance and damage resistance properties, and realizes high-speed and high-feed processing through reduced cutting resistance.

PDF

Part Number

Configured Part Number is shown.

GSXVL40802.5D

 
Part Number
GSXVL40802.5D
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Flute Diameter (Dc)(φ) 8 Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel, Die Steel / High-Hardness Steel HRC45 ~ 55 / High-Hardness Steel HRC55 ~ 60 / Stainless Steel / Cast Iron / Ti Alloy, Heat-Resistant Alloy Flute Length (ℓ)(mm) 20
Number of Flutes(sheet) 4 Type Square Coating GSX / GS
Link Diameter (φDs)(mm) 8 Overall Length (L)(mm) 80 Processing Applications Side Milling / Grooving
Flute Shape Corner With Land Torsion Angle Powerful Helix (45° to 60°) Material Type Carbide Coating
Details of Coating GSX Coating

Please check the type/dimensions/specifications of the part GSXVL40802.5D in the GSX MILL 4-Flute End Mill Anti-Vibration Type GSXVL4000-2.5D series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)