(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Sumi Diamond End Mill (2-Flute) DFE Type

Sumi Diamond End Mill (2-Flute) DFE Type

Combination of high rake blade + DA2200, suppresses burr generation over long periods and enables high speed, high efficiency machining. Ideal for frontal cutting of aluminum alloy materials such as computer parts.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DFE2040S
DFE2050S
DFE2080S
DFE2090S
DFE2100S
Part NumberVolume DiscountDays to ShipFlute Diameter (Dc)
(φ)
Link Diameter (φDs)
(mm)
Overall Length (L)
(mm)
9 Day(s) or more 4650
9 Day(s) or more 5650
9 Day(s) or more 81060
9 Day(s) or more 91070
9 Day(s) or more 101070

Loading...

  1. 1

Basic Information

Work Material Aluminum Alloy / Copper Alloy / Graphite Flute Length (ℓ)(mm) 4 Number of Flutes(sheet) 2
Type Square Coating Non-Coated Length Under Neck (ℓ2)(mm) 15
Material Type Sintering diamond

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)