(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Solid Spiral End Mill SSM2000 Type

Solid Spiral End Mill SSM2000 Type

Standard type of SSM type.
Work Material: General Steel/Cast Iron/Aluminum
Coating: Uncoated
Standard/Alteration Category: Manufacturer's standard product, Number of flutes (pcs.) 2
corner shape: sharp corner
Helix angle: Standard helix (30 to 44°)

PDF

Part Number

Configured Part Number is shown.

SSM2020

 
Part Number
SSM2020
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Flute Diameter (Dc)(φ) 2 Work Material General Steel, Carbon Steel, Alloy Steel / Cast Iron / Aluminum Alloy Flute Length (ℓ)(mm) 6
Number of Flutes(sheet) 2 Type Square Coating Non-Coated
Link Diameter (φDs)(mm) 4 Overall Length (L)(mm) 40 Processing Applications Grooving
Flute Shape Sharp Corner Torsion Angle Standard Helix (30 to 40°)

Please check the type/dimensions/specifications of the part SSM2020 in the Solid Spiral End Mill SSM2000 Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)