ZX Coated Long Hard End Mill LHHM6000ZX Type

Part Number

Configured Part Number is shown.

 
Part Number
LHHM6060ZX
LHHM6080ZX
LHHM6100ZX
LHHM6120ZX
Part NumberVolume DiscountDays to ShipFlute Diameter (Dc)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (φDs)
(mm)
Overall Length (L)
(mm)
Details of Coating
12 Day(s) or more 618660ZX Coating
12 Day(s) or more 825875ZX Coating
12 Day(s) or more 10301080ZX Coating
12 Day(s) or more 123012100ZX Coating

Loading...

  1. 1

Basic Information

Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel, Die Steel / High-Hardness Steel HRC45 ~ 55 / High-Hardness Steel HRC55 ~ 60 Number of Flutes(sheet) 6 Type Square
Coating ZX / PVD / FB Processing Applications Side Milling Flute Shape Corner With Land
Torsion Angle Powerful Helix (45° to 60°)