(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

GSX MILL Ball End Mill GSXB20000 Type

GSX MILL Ball End Mill GSXB20000 Type

Adopting a low Co carbide base material simultaneously improves rigidity and abrasion resistance. Adopts an ultra-smooth TiAlN-based coating to reduce cutting resistance, improve abrasion resistance, and enable high-efficiency rough machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GSXB20030
GSXB20100
GSXB20400
Part NumberMinimum order quantityVolume DiscountDays to ShipR Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ2)
(mm)
Link Diameter (φDs)
(mm)
Flute Diameter D
(mm)
1 Piece(s) 12 Day(s) or more 0.30.9501.240.6
1 Piece(s) 12 Day(s) or more 1360462
1 Piece(s) 12 Day(s) or more 41290-88

Loading...

  1. 1

Basic Information

Type Bore Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel, Die Steel / High-Hardness Steel HRC45 ~ 55 / High-Hardness Steel HRC55 ~ 60 / Stainless Steel / Cast Iron / Ti Alloy, Heat-Resistant Alloy Number of Flutes(sheet) 2
Coating GSX / GS R Precision(μm) ±0.01 Processing Applications R-Groove
Details of Coating GSX Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)