(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sumi Boron BN Finish Mill EASY, for FMU Type FMU-R

Sumi Boron BN Finish Mill EASY, for FMU Type FMU-R

[Features]
·This product enables quick blade runout adjustment by external settings.
·It optimizes insert size to reduce running costs.
Work material: Cast Iron
Maximum cutting depth (Ad) (mm): 0.5

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FMU4080R
FMU4100R
FMU4125R
FMU4160R
FMU4200R
Part NumberMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Weight
(kg)
1 Piece(s) 8 Day(s) or more 8061.7
1 Piece(s) 8 Day(s) or more 10082.5
1 Piece(s) 16 Day(s) or more 125103.9
1 Piece(s) 8 Day(s) or more 160126.3
1 Piece(s) 8 Day(s) or more 200169.3

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface Work Material Cast Iron Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 0.5 Suitable Tip SNEW1203ADTR-BN7000/SNEW1203ADTR-BN700/SNEW1203ADTR-S-BN7000/SNEW1203ADTR-S-BN700
Lf(mm) 63

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)