(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-Wave Bore (for finishing) WBMF1000 Type

SEC-Wave Bore (for finishing) WBMF1000 Type

Unique high precision clamping method adopted. Good sharpness and great finished surface roughness. Use of Super ZX coating achieves superior wear resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WBMF1100L
WBMF1100M
WBMF1100S
WBMF1120L
WBMF1120M
WBMF1120S
WBMF1160L
WBMF1160M
WBMF1160S
WBMF1200L
WBMF1200M
WBMF1200S
WBMF1250L
WBMF1250M
WBMF1250S
WBMF1300L
WBMF1300M
WBMF1300S
Part NumberMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Suitable Tip l / ap
(mm)
1 Piece(s) 16 Day(s) or more 101801650ZPGU1551050-ACZ1209
1 Piece(s) 16 Day(s) or more 101301635ZPGU1551050-ACZ1209
1 Piece(s) 16 Day(s) or more 101001630ZPGU1551050-ACZ1209
1 Piece(s) 16 Day(s) or more 122001660ZPGU1856060-ACZ12010.5
1 Piece(s) 16 Day(s) or more 121501640ZPGU1856060-ACZ12010.5
1 Piece(s) 16 Day(s) or more 121101640ZPGU1856060-ACZ12010.5
1 Piece(s) 16 Day(s) or more 162202070ZPGU2061080-ACZ12012
1 Piece(s) 16 Day(s) or more 161802050ZPGU2061080-ACZ12012
1 Piece(s) 16 Day(s) or more 161302050ZPGU2061080-ACZ12012
1 Piece(s) 16 Day(s) or more 202502580ZPGU2471100-ACZ12015
1 Piece(s) 16 Day(s) or more 202002560ZPGU2471100-ACZ12015
1 Piece(s) 16 Day(s) or more 201402560ZPGU2471100-ACZ12015
1 Piece(s) 16 Day(s) or more 2530032100ZPGU2876125-ACZ12018.5
1 Piece(s) 16 Day(s) or more 252203273ZPGU2876125-ACZ12018.5
1 Piece(s) 16 Day(s) or more 251503270ZPGU2876125-ACZ12018.5
1 Piece(s) 16 Day(s) or more 3035032120ZPGU3486150-ACZ12022.5
1 Piece(s) 16 Day(s) or more 302403285ZPGU3486150-ACZ12022.5
1 Piece(s) 16 Day(s) or more 301603280ZPGU3486150-ACZ12022.5

Loading...

  1. 1

Basic Information

Processing Applications Slotting Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / High-Hardness Steel / Stainless Steel / Cast Iron Mounting Method Handle Type
Finish Classification Finish Processing Max. Cutting Depth (Ad)(mm) 0.1~0.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)