(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-Wave Mill WEX2000F Type

SEC-Wave Mill WEX2000F Type

Special surface processing improves corrosion resistance and scratch resistance. Clamping strength and durability are improved by the increase in screw size.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WEX2040F
WEX2050F
WEX2063F
Part NumberMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Weight
(kg)
1 Piece(s) 16 Day(s) or more 400.19
1 Piece(s) 16 Day(s) or more 500.29
1 Piece(s) 16 Day(s) or more 630.51

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Side Surface / Slotting Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 10 Suitable Tip AXMT123504PEER-G-ACP100/AXMT123504PEER-G-ACP200/AXMT123504PEER-G-ACP300/AXMT123504PEER-G-ACK200/AXMT123504PEER-G-ACK300/AXMT123508PEER-G-ACP100/AXMT123508PEER-G-ACP200/AXMT123508PEER-G-ACP300/AXMT123508PEER-G-ACK200/AXMT123508PEER-G-ACK300/AXMT123512PEER-G-ACP100/AXMT123512PEER-G-ACP200/AXMT123512PEER-G-ACP300/AXMT123512PEER-G-ACK200/AXMT123512PEER-G-ACK300/AXMT123504PEER-H-ACP100/AXMT123504PEER-H-ACP200/AXMT123504PEER-H-ACP300/AXMT123504PEER-H-ACK200/AXMT123504PEER-H-ACK300/AXMT123508PEER-H-ACP100/AXMT123508PEER-H-ACP200/AXMT123508PEER-H-ACP300/AXMT123508PEER-H-ACK200/AXMT123508PEER-H-ACK300/AXMT123512PEER-H-ACP100/AXMT123512PEER-H-ACP200/AXMT123512PEER-H-ACP300/AXMT123512PEER-H-ACK200/AXMT123512PEER-H-ACK300/AXMT123504PEER-E-ACP300/AXMT123504PEER-E-ACK300/AXMT123508PEER-E-ACP300/AXMT123508PEER-E-ACK300/AXMT123512PEER-E-ACP300/AXMT123512PEER-E-ACK300/AXMT123508PEER-EH-ACP300/AXMT123508PEER-EH-ACK300/AXET123502PEFR-S-H1//AXET123502PEFR-S-DL1000/AXET123504PEFR-S-H1/AXET123504PEFR-S-DL1000/AXET123508PEFR-S-H1/AXET123508PEFR-S-DL1000
Lf(mm) 40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)