• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

SEC-Wave Mill WEX2000E/EL Type

SEC-Wave Mill WEX2000E/EL Type

Special surface processing improves corrosion resistance and scratch resistance. Clamping strength and durability are improved by the increase in screw size.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WEX2014E
WEX2014EL
WEX2016E
WEX2016EL
WEX2018E
WEX2018EL
WEX2020E
WEX2020EL
WEX2022E
WEX2022EL
WEX2025E
WEX2025EL
WEX2028E
WEX2028EL
WEX2030E
WEX2030EL
WEX2032E
WEX2032EL
WEX2040E
WEX2040EL
WEX2050E
WEX2063E
Part NumberVolume DiscountDays to ShipFlute Diameter D
(φ)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Number of Flutes
(sheet)
Length Under Neck (ℓ1)
(mm)
Detail Type Suitable Tip Weight
(kg)
12 Day(s) or more 148016125Standard TypeAXMT123504PEER-G-ACP100/AXMT123504PEER-G-ACP200/AXMT123504PEER-G-ACP300/AXMT123504PEER-G-ACK200/AXMT123504PEER-G-ACK300/AXMT123508PEER-G-ACP100/AXMT123508PEER-G-ACP200/AXMT123508PEER-G-ACP300/AXMT123508PEER-G-ACK200/AXMT123508PEER-G-ACK300/AXMT123512PEER-G-ACP100/AXMT123512PEER-G-ACP200/AXMT123512PEER-G-ACP300/AXMT123512PEER-G-ACK200/AXMT123512PEER-G-ACK300/AXMT123504PEER-H-ACP100/AXMT123504PEER-H-ACP200/AXMT123504PEER-H-ACP300/AXMT123504PEER-H-ACK200/AXMT123504PEER-H-ACK300/AXMT123508PEER-H-ACP100/AXMT123508PEER-H-ACP200/AXMT123508PEER-H-ACP300/AXMT123508PEER-H-ACK200/AXMT123508PEER-H-ACK300/AXMT123512PEER-H-ACP100/AXMT123512PEER-H-ACP200/AXMT123512PEER-H-ACP300/AXMT123512PEER-H-ACK200/AXMT123512PEER-H-ACK300/AXMT123504PEER-E-ACP300/AXMT123504PEER-E-ACK300/AXMT123508PEER-E-ACP300/AXMT123508PEER-E-ACK300/AXMT123512PEER-E-ACP300/AXMT123512PEER-E-ACK300/AXMT123508PEER-EH-ACP300/AXMT123508PEER-EH-ACK300/AXET123502PEFR-S-H1//AXET123502PEFR-S-DL1000/AXET123504PEFR-S-H1/AXET123504PEFR-S-DL1000/AXET123508PEFR-S-H1/AXET123508PEFR-S-DL10000.1
12 Day(s) or more 1412016125Long TypeAXMT123504PEER-G-ACP100/AXMT123504PEER-G-ACP200/AXMT123504PEER-G-ACP300/AXMT123504PEER-G-ACK200/AXMT123504PEER-G-ACK300/AXMT123508PEER-G-ACP100/AXMT123508PEER-G-ACP200/AXMT123508PEER-G-ACP300/AXMT123508PEER-G-ACK200/AXMT123508PEER-G-ACK300/AXMT123512PEER-G-ACP100/AXMT123512PEER-G-ACP200/AXMT123512PEER-G-ACP300/AXMT123512PEER-G-ACK200/AXMT123512PEER-G-ACK300/AXMT123504PEER-H-ACP100/AXMT123504PEER-H-ACP200/AXMT123504PEER-H-ACP300/AXMT123504PEER-H-ACK200/AXMT123504PEER-H-ACK300/AXMT123508PEER-H-ACP100/AXMT123508PEER-H-ACP200/AXMT123508PEER-H-ACP300/AXMT123508PEER-H-ACK200/AXMT123508PEER-H-ACK300/AXMT123512PEER-H-ACP100/AXMT123512PEER-H-ACP200/AXMT123512PEER-H-ACP300/AXMT123512PEER-H-ACK200/AXMT123512PEER-H-ACK300/AXMT123504PEER-E-ACP300/AXMT123504PEER-E-ACK300/AXMT123508PEER-E-ACP300/AXMT123508PEER-E-ACK300/AXMT123512PEER-E-ACP300/AXMT123512PEER-E-ACK300/AXMT123508PEER-EH-ACP300/AXMT123508PEER-EH-ACK300/AXET123502PEFR-S-H1//AXET123502PEFR-S-DL1000/AXET123504PEFR-S-H1/AXET123504PEFR-S-DL1000/AXET123508PEFR-S-H1/AXET123508PEFR-S-DL10000.14
9 Day(s) or more 1610016225Standard TypeAXMT123504PEER-G-ACP100/AXMT123504PEER-G-ACP200/AXMT123504PEER-G-ACP300/AXMT123504PEER-G-ACK200/AXMT123504PEER-G-ACK300/AXMT123508PEER-G-ACP100/AXMT123508PEER-G-ACP200/AXMT123508PEER-G-ACP300/AXMT123508PEER-G-ACK200/AXMT123508PEER-G-ACK300/AXMT123512PEER-G-ACP100/AXMT123512PEER-G-ACP200/AXMT123512PEER-G-ACP300/AXMT123512PEER-G-ACK200/AXMT123512PEER-G-ACK300/AXMT123504PEER-H-ACP100/AXMT123504PEER-H-ACP200/AXMT123504PEER-H-ACP300/AXMT123504PEER-H-ACK200/AXMT123504PEER-H-ACK300/AXMT123508PEER-H-ACP100/AXMT123508PEER-H-ACP200/AXMT123508PEER-H-ACP300/AXMT123508PEER-H-ACK200/AXMT123508PEER-H-ACK300/AXMT123512PEER-H-ACP100/AXMT123512PEER-H-ACP200/AXMT123512PEER-H-ACP300/AXMT123512PEER-H-ACK200/AXMT123512PEER-H-ACK300/AXMT123504PEER-E-ACP300/AXMT123504PEER-E-ACK300/AXMT123508PEER-E-ACP300/AXMT123508PEER-E-ACK300/AXMT123512PEER-E-ACP300/AXMT123512PEER-E-ACK300/AXMT123508PEER-EH-ACP300/AXMT123508PEER-EH-ACK300/AXET123502PEFR-S-H1//AXET123502PEFR-S-DL1000/AXET123504PEFR-S-H1/AXET123504PEFR-S-DL1000/AXET123508PEFR-S-H1/AXET123508PEFR-S-DL10000.13
9 Day(s) or more 1614516225Long TypeAXMT123504PEER-G-ACP100/AXMT123504PEER-G-ACP200/AXMT123504PEER-G-ACP300/AXMT123504PEER-G-ACK200/AXMT123504PEER-G-ACK300/AXMT123508PEER-G-ACP100/AXMT123508PEER-G-ACP200/AXMT123508PEER-G-ACP300/AXMT123508PEER-G-ACK200/AXMT123508PEER-G-ACK300/AXMT123512PEER-G-ACP100/AXMT123512PEER-G-ACP200/AXMT123512PEER-G-ACP300/AXMT123512PEER-G-ACK200/AXMT123512PEER-G-ACK300/AXMT123504PEER-H-ACP100/AXMT123504PEER-H-ACP200/AXMT123504PEER-H-ACP300/AXMT123504PEER-H-ACK200/AXMT123504PEER-H-ACK300/AXMT123508PEER-H-ACP100/AXMT123508PEER-H-ACP200/AXMT123508PEER-H-ACP300/AXMT123508PEER-H-ACK200/AXMT123508PEER-H-ACK300/AXMT123512PEER-H-ACP100/AXMT123512PEER-H-ACP200/AXMT123512PEER-H-ACP300/AXMT123512PEER-H-ACK200/AXMT123512PEER-H-ACK300/AXMT123504PEER-E-ACP300/AXMT123504PEER-E-ACK300/AXMT123508PEER-E-ACP300/AXMT123508PEER-E-ACK300/AXMT123512PEER-E-ACP300/AXMT123512PEER-E-ACK300/AXMT123508PEER-EH-ACP300/AXMT123508PEER-EH-ACK300/AXET123502PEFR-S-H1//AXET123502PEFR-S-DL1000/AXET123504PEFR-S-H1/AXET123504PEFR-S-DL1000/AXET123508PEFR-S-H1/AXET123508PEFR-S-DL10000.19
9 Day(s) or more 1810016225Standard TypeAXMT123504PEER-G-ACP100/AXMT123504PEER-G-ACP200/AXMT123504PEER-G-ACP300/AXMT123504PEER-G-ACK200/AXMT123504PEER-G-ACK300/AXMT123508PEER-G-ACP100/AXMT123508PEER-G-ACP200/AXMT123508PEER-G-ACP300/AXMT123508PEER-G-ACK200/AXMT123508PEER-G-ACK300/AXMT123512PEER-G-ACP100/AXMT123512PEER-G-ACP200/AXMT123512PEER-G-ACP300/AXMT123512PEER-G-ACK200/AXMT123512PEER-G-ACK300/AXMT123504PEER-H-ACP100/AXMT123504PEER-H-ACP200/AXMT123504PEER-H-ACP300/AXMT123504PEER-H-ACK200/AXMT123504PEER-H-ACK300/AXMT123508PEER-H-ACP100/AXMT123508PEER-H-ACP200/AXMT123508PEER-H-ACP300/AXMT123508PEER-H-ACK200/AXMT123508PEER-H-ACK300/AXMT123512PEER-H-ACP100/AXMT123512PEER-H-ACP200/AXMT123512PEER-H-ACP300/AXMT123512PEER-H-ACK200/AXMT123512PEER-H-ACK300/AXMT123504PEER-E-ACP300/AXMT123504PEER-E-ACK300/AXMT123508PEER-E-ACP300/AXMT123508PEER-E-ACK300/AXMT123512PEER-E-ACP300/AXMT123512PEER-E-ACK300/AXMT123508PEER-EH-ACP300/AXMT123508PEER-EH-ACK300/AXET123502PEFR-S-H1//AXET123502PEFR-S-DL1000/AXET123504PEFR-S-H1/AXET123504PEFR-S-DL1000/AXET123508PEFR-S-H1/AXET123508PEFR-S-DL10000.14
9 Day(s) or more 1814516225Long TypeAXMT123504PEER-G-ACP100/AXMT123504PEER-G-ACP200/AXMT123504PEER-G-ACP300/AXMT123504PEER-G-ACK200/AXMT123504PEER-G-ACK300/AXMT123508PEER-G-ACP100/AXMT123508PEER-G-ACP200/AXMT123508PEER-G-ACP300/AXMT123508PEER-G-ACK200/AXMT123508PEER-G-ACK300/AXMT123512PEER-G-ACP100/AXMT123512PEER-G-ACP200/AXMT123512PEER-G-ACP300/AXMT123512PEER-G-ACK200/AXMT123512PEER-G-ACK300/AXMT123504PEER-H-ACP100/AXMT123504PEER-H-ACP200/AXMT123504PEER-H-ACP300/AXMT123504PEER-H-ACK200/AXMT123504PEER-H-ACK300/AXMT123508PEER-H-ACP100/AXMT123508PEER-H-ACP200/AXMT123508PEER-H-ACP300/AXMT123508PEER-H-ACK200/AXMT123508PEER-H-ACK300/AXMT123512PEER-H-ACP100/AXMT123512PEER-H-ACP200/AXMT123512PEER-H-ACP300/AXMT123512PEER-H-ACK200/AXMT123512PEER-H-ACK300/AXMT123504PEER-E-ACP300/AXMT123504PEER-E-ACK300/AXMT123508PEER-E-ACP300/AXMT123508PEER-E-ACK300/AXMT123512PEER-E-ACP300/AXMT123512PEER-E-ACK300/AXMT123508PEER-EH-ACP300/AXMT123508PEER-EH-ACK300/AXET123502PEFR-S-H1//AXET123502PEFR-S-DL1000/AXET123504PEFR-S-H1/AXET123504PEFR-S-DL1000/AXET123508PEFR-S-H1/AXET123508PEFR-S-DL10000.19
11 Day(s) or more 2011020330Standard TypeAXMT123504PEER-G-ACP100/AXMT123504PEER-G-ACP200/AXMT123504PEER-G-ACP300/AXMT123504PEER-G-ACK200/AXMT123504PEER-G-ACK300/AXMT123508PEER-G-ACP100/AXMT123508PEER-G-ACP200/AXMT123508PEER-G-ACP300/AXMT123508PEER-G-ACK200/AXMT123508PEER-G-ACK300/AXMT123512PEER-G-ACP100/AXMT123512PEER-G-ACP200/AXMT123512PEER-G-ACP300/AXMT123512PEER-G-ACK200/AXMT123512PEER-G-ACK300/AXMT123504PEER-H-ACP100/AXMT123504PEER-H-ACP200/AXMT123504PEER-H-ACP300/AXMT123504PEER-H-ACK200/AXMT123504PEER-H-ACK300/AXMT123508PEER-H-ACP100/AXMT123508PEER-H-ACP200/AXMT123508PEER-H-ACP300/AXMT123508PEER-H-ACK200/AXMT123508PEER-H-ACK300/AXMT123512PEER-H-ACP100/AXMT123512PEER-H-ACP200/AXMT123512PEER-H-ACP300/AXMT123512PEER-H-ACK200/AXMT123512PEER-H-ACK300/AXMT123504PEER-E-ACP300/AXMT123504PEER-E-ACK300/AXMT123508PEER-E-ACP300/AXMT123508PEER-E-ACK300/AXMT123512PEER-E-ACP300/AXMT123512PEER-E-ACK300/AXMT123508PEER-EH-ACP300/AXMT123508PEER-EH-ACK300/AXET123502PEFR-S-H1//AXET123502PEFR-S-DL1000/AXET123504PEFR-S-H1/AXET123504PEFR-S-DL1000/AXET123508PEFR-S-H1/AXET123508PEFR-S-DL10000.22
9 Day(s) or more 2015020240Long TypeAXMT123504PEER-G-ACP100/AXMT123504PEER-G-ACP200/AXMT123504PEER-G-ACP300/AXMT123504PEER-G-ACK200/AXMT123504PEER-G-ACK300/AXMT123508PEER-G-ACP100/AXMT123508PEER-G-ACP200/AXMT123508PEER-G-ACP300/AXMT123508PEER-G-ACK200/AXMT123508PEER-G-ACK300/AXMT123512PEER-G-ACP100/AXMT123512PEER-G-ACP200/AXMT123512PEER-G-ACP300/AXMT123512PEER-G-ACK200/AXMT123512PEER-G-ACK300/AXMT123504PEER-H-ACP100/AXMT123504PEER-H-ACP200/AXMT123504PEER-H-ACP300/AXMT123504PEER-H-ACK200/AXMT123504PEER-H-ACK300/AXMT123508PEER-H-ACP100/AXMT123508PEER-H-ACP200/AXMT123508PEER-H-ACP300/AXMT123508PEER-H-ACK200/AXMT123508PEER-H-ACK300/AXMT123512PEER-H-ACP100/AXMT123512PEER-H-ACP200/AXMT123512PEER-H-ACP300/AXMT123512PEER-H-ACK200/AXMT123512PEER-H-ACK300/AXMT123504PEER-E-ACP300/AXMT123504PEER-E-ACK300/AXMT123508PEER-E-ACP300/AXMT123508PEER-E-ACK300/AXMT123512PEER-E-ACP300/AXMT123512PEER-E-ACK300/AXMT123508PEER-EH-ACP300/AXMT123508PEER-EH-ACK300/AXET123502PEFR-S-H1//AXET123502PEFR-S-DL1000/AXET123504PEFR-S-H1/AXET123504PEFR-S-DL1000/AXET123508PEFR-S-H1/AXET123508PEFR-S-DL10000.32
9 Day(s) or more 2211020330Standard TypeAXMT123504PEER-G-ACP100/AXMT123504PEER-G-ACP200/AXMT123504PEER-G-ACP300/AXMT123504PEER-G-ACK200/AXMT123504PEER-G-ACK300/AXMT123508PEER-G-ACP100/AXMT123508PEER-G-ACP200/AXMT123508PEER-G-ACP300/AXMT123508PEER-G-ACK200/AXMT123508PEER-G-ACK300/AXMT123512PEER-G-ACP100/AXMT123512PEER-G-ACP200/AXMT123512PEER-G-ACP300/AXMT123512PEER-G-ACK200/AXMT123512PEER-G-ACK300/AXMT123504PEER-H-ACP100/AXMT123504PEER-H-ACP200/AXMT123504PEER-H-ACP300/AXMT123504PEER-H-ACK200/AXMT123504PEER-H-ACK300/AXMT123508PEER-H-ACP100/AXMT123508PEER-H-ACP200/AXMT123508PEER-H-ACP300/AXMT123508PEER-H-ACK200/AXMT123508PEER-H-ACK300/AXMT123512PEER-H-ACP100/AXMT123512PEER-H-ACP200/AXMT123512PEER-H-ACP300/AXMT123512PEER-H-ACK200/AXMT123512PEER-H-ACK300/AXMT123504PEER-E-ACP300/AXMT123504PEER-E-ACK300/AXMT123508PEER-E-ACP300/AXMT123508PEER-E-ACK300/AXMT123512PEER-E-ACP300/AXMT123512PEER-E-ACK300/AXMT123508PEER-EH-ACP300/AXMT123508PEER-EH-ACK300/AXET123502PEFR-S-H1//AXET123502PEFR-S-DL1000/AXET123504PEFR-S-H1/AXET123504PEFR-S-DL1000/AXET123508PEFR-S-H1/AXET123508PEFR-S-DL10000.23
12 Day(s) or more 2215020230Long TypeAXMT123504PEER-G-ACP100/AXMT123504PEER-G-ACP200/AXMT123504PEER-G-ACP300/AXMT123504PEER-G-ACK200/AXMT123504PEER-G-ACK300/AXMT123508PEER-G-ACP100/AXMT123508PEER-G-ACP200/AXMT123508PEER-G-ACP300/AXMT123508PEER-G-ACK200/AXMT123508PEER-G-ACK300/AXMT123512PEER-G-ACP100/AXMT123512PEER-G-ACP200/AXMT123512PEER-G-ACP300/AXMT123512PEER-G-ACK200/AXMT123512PEER-G-ACK300/AXMT123504PEER-H-ACP100/AXMT123504PEER-H-ACP200/AXMT123504PEER-H-ACP300/AXMT123504PEER-H-ACK200/AXMT123504PEER-H-ACK300/AXMT123508PEER-H-ACP100/AXMT123508PEER-H-ACP200/AXMT123508PEER-H-ACP300/AXMT123508PEER-H-ACK200/AXMT123508PEER-H-ACK300/AXMT123512PEER-H-ACP100/AXMT123512PEER-H-ACP200/AXMT123512PEER-H-ACP300/AXMT123512PEER-H-ACK200/AXMT123512PEER-H-ACK300/AXMT123504PEER-E-ACP300/AXMT123504PEER-E-ACK300/AXMT123508PEER-E-ACP300/AXMT123508PEER-E-ACK300/AXMT123512PEER-E-ACP300/AXMT123512PEER-E-ACK300/AXMT123508PEER-EH-ACP300/AXMT123508PEER-EH-ACK300/AXET123502PEFR-S-H1//AXET123502PEFR-S-DL1000/AXET123504PEFR-S-H1/AXET123504PEFR-S-DL1000/AXET123508PEFR-S-H1/AXET123508PEFR-S-DL10000.33
9 Day(s) or more 2512025435Standard TypeAXMT123504PEER-G-ACP100/AXMT123504PEER-G-ACP200/AXMT123504PEER-G-ACP300/AXMT123504PEER-G-ACK200/AXMT123504PEER-G-ACK300/AXMT123508PEER-G-ACP100/AXMT123508PEER-G-ACP200/AXMT123508PEER-G-ACP300/AXMT123508PEER-G-ACK200/AXMT123508PEER-G-ACK300/AXMT123512PEER-G-ACP100/AXMT123512PEER-G-ACP200/AXMT123512PEER-G-ACP300/AXMT123512PEER-G-ACK200/AXMT123512PEER-G-ACK300/AXMT123504PEER-H-ACP100/AXMT123504PEER-H-ACP200/AXMT123504PEER-H-ACP300/AXMT123504PEER-H-ACK200/AXMT123504PEER-H-ACK300/AXMT123508PEER-H-ACP100/AXMT123508PEER-H-ACP200/AXMT123508PEER-H-ACP300/AXMT123508PEER-H-ACK200/AXMT123508PEER-H-ACK300/AXMT123512PEER-H-ACP100/AXMT123512PEER-H-ACP200/AXMT123512PEER-H-ACP300/AXMT123512PEER-H-ACK200/AXMT123512PEER-H-ACK300/AXMT123504PEER-E-ACP300/AXMT123504PEER-E-ACK300/AXMT123508PEER-E-ACP300/AXMT123508PEER-E-ACK300/AXMT123512PEER-E-ACP300/AXMT123512PEER-E-ACK300/AXMT123508PEER-EH-ACP300/AXMT123508PEER-EH-ACK300/AXET123502PEFR-S-H1//AXET123502PEFR-S-DL1000/AXET123504PEFR-S-H1/AXET123504PEFR-S-DL1000/AXET123508PEFR-S-H1/AXET123508PEFR-S-DL10000.38
12 Day(s) or more 2517025250Long TypeAXMT123504PEER-G-ACP100/AXMT123504PEER-G-ACP200/AXMT123504PEER-G-ACP300/AXMT123504PEER-G-ACK200/AXMT123504PEER-G-ACK300/AXMT123508PEER-G-ACP100/AXMT123508PEER-G-ACP200/AXMT123508PEER-G-ACP300/AXMT123508PEER-G-ACK200/AXMT123508PEER-G-ACK300/AXMT123512PEER-G-ACP100/AXMT123512PEER-G-ACP200/AXMT123512PEER-G-ACP300/AXMT123512PEER-G-ACK200/AXMT123512PEER-G-ACK300/AXMT123504PEER-H-ACP100/AXMT123504PEER-H-ACP200/AXMT123504PEER-H-ACP300/AXMT123504PEER-H-ACK200/AXMT123504PEER-H-ACK300/AXMT123508PEER-H-ACP100/AXMT123508PEER-H-ACP200/AXMT123508PEER-H-ACP300/AXMT123508PEER-H-ACK200/AXMT123508PEER-H-ACK300/AXMT123512PEER-H-ACP100/AXMT123512PEER-H-ACP200/AXMT123512PEER-H-ACP300/AXMT123512PEER-H-ACK200/AXMT123512PEER-H-ACK300/AXMT123504PEER-E-ACP300/AXMT123504PEER-E-ACK300/AXMT123508PEER-E-ACP300/AXMT123508PEER-E-ACK300/AXMT123512PEER-E-ACP300/AXMT123512PEER-E-ACK300/AXMT123508PEER-EH-ACP300/AXMT123508PEER-EH-ACK300/AXET123502PEFR-S-H1//AXET123502PEFR-S-DL1000/AXET123504PEFR-S-H1/AXET123504PEFR-S-DL1000/AXET123508PEFR-S-H1/AXET123508PEFR-S-DL10000.55
12 Day(s) or more 2812025435Standard TypeAXMT123504PEER-G-ACP100/AXMT123504PEER-G-ACP200/AXMT123504PEER-G-ACP300/AXMT123504PEER-G-ACK200/AXMT123504PEER-G-ACK300/AXMT123508PEER-G-ACP100/AXMT123508PEER-G-ACP200/AXMT123508PEER-G-ACP300/AXMT123508PEER-G-ACK200/AXMT123508PEER-G-ACK300/AXMT123512PEER-G-ACP100/AXMT123512PEER-G-ACP200/AXMT123512PEER-G-ACP300/AXMT123512PEER-G-ACK200/AXMT123512PEER-G-ACK300/AXMT123504PEER-H-ACP100/AXMT123504PEER-H-ACP200/AXMT123504PEER-H-ACP300/AXMT123504PEER-H-ACK200/AXMT123504PEER-H-ACK300/AXMT123508PEER-H-ACP100/AXMT123508PEER-H-ACP200/AXMT123508PEER-H-ACP300/AXMT123508PEER-H-ACK200/AXMT123508PEER-H-ACK300/AXMT123512PEER-H-ACP100/AXMT123512PEER-H-ACP200/AXMT123512PEER-H-ACP300/AXMT123512PEER-H-ACK200/AXMT123512PEER-H-ACK300/AXMT123504PEER-E-ACP300/AXMT123504PEER-E-ACK300/AXMT123508PEER-E-ACP300/AXMT123508PEER-E-ACK300/AXMT123512PEER-E-ACP300/AXMT123512PEER-E-ACK300/AXMT123508PEER-EH-ACP300/AXMT123508PEER-EH-ACK300/AXET123502PEFR-S-H1//AXET123502PEFR-S-DL1000/AXET123504PEFR-S-H1/AXET123504PEFR-S-DL1000/AXET123508PEFR-S-H1/AXET123508PEFR-S-DL10000.39
12 Day(s) or more 2817025230Long TypeAXMT123504PEER-G-ACP100/AXMT123504PEER-G-ACP200/AXMT123504PEER-G-ACP300/AXMT123504PEER-G-ACK200/AXMT123504PEER-G-ACK300/AXMT123508PEER-G-ACP100/AXMT123508PEER-G-ACP200/AXMT123508PEER-G-ACP300/AXMT123508PEER-G-ACK200/AXMT123508PEER-G-ACK300/AXMT123512PEER-G-ACP100/AXMT123512PEER-G-ACP200/AXMT123512PEER-G-ACP300/AXMT123512PEER-G-ACK200/AXMT123512PEER-G-ACK300/AXMT123504PEER-H-ACP100/AXMT123504PEER-H-ACP200/AXMT123504PEER-H-ACP300/AXMT123504PEER-H-ACK200/AXMT123504PEER-H-ACK300/AXMT123508PEER-H-ACP100/AXMT123508PEER-H-ACP200/AXMT123508PEER-H-ACP300/AXMT123508PEER-H-ACK200/AXMT123508PEER-H-ACK300/AXMT123512PEER-H-ACP100/AXMT123512PEER-H-ACP200/AXMT123512PEER-H-ACP300/AXMT123512PEER-H-ACK200/AXMT123512PEER-H-ACK300/AXMT123504PEER-E-ACP300/AXMT123504PEER-E-ACK300/AXMT123508PEER-E-ACP300/AXMT123508PEER-E-ACK300/AXMT123512PEER-E-ACP300/AXMT123512PEER-E-ACK300/AXMT123508PEER-EH-ACP300/AXMT123508PEER-EH-ACK300/AXET123502PEFR-S-H1//AXET123502PEFR-S-DL1000/AXET123504PEFR-S-H1/AXET123504PEFR-S-DL1000/AXET123508PEFR-S-H1/AXET123508PEFR-S-DL10000.59
12 Day(s) or more 3012025435Standard TypeAXMT123504PEER-G-ACP100/AXMT123504PEER-G-ACP200/AXMT123504PEER-G-ACP300/AXMT123504PEER-G-ACK200/AXMT123504PEER-G-ACK300/AXMT123508PEER-G-ACP100/AXMT123508PEER-G-ACP200/AXMT123508PEER-G-ACP300/AXMT123508PEER-G-ACK200/AXMT123508PEER-G-ACK300/AXMT123512PEER-G-ACP100/AXMT123512PEER-G-ACP200/AXMT123512PEER-G-ACP300/AXMT123512PEER-G-ACK200/AXMT123512PEER-G-ACK300/AXMT123504PEER-H-ACP100/AXMT123504PEER-H-ACP200/AXMT123504PEER-H-ACP300/AXMT123504PEER-H-ACK200/AXMT123504PEER-H-ACK300/AXMT123508PEER-H-ACP100/AXMT123508PEER-H-ACP200/AXMT123508PEER-H-ACP300/AXMT123508PEER-H-ACK200/AXMT123508PEER-H-ACK300/AXMT123512PEER-H-ACP100/AXMT123512PEER-H-ACP200/AXMT123512PEER-H-ACP300/AXMT123512PEER-H-ACK200/AXMT123512PEER-H-ACK300/AXMT123504PEER-E-ACP300/AXMT123504PEER-E-ACK300/AXMT123508PEER-E-ACP300/AXMT123508PEER-E-ACK300/AXMT123512PEER-E-ACP300/AXMT123512PEER-E-ACK300/AXMT123508PEER-EH-ACP300/AXMT123508PEER-EH-ACK300/AXET123502PEFR-S-H1//AXET123502PEFR-S-DL1000/AXET123504PEFR-S-H1/AXET123504PEFR-S-DL1000/AXET123508PEFR-S-H1/AXET123508PEFR-S-DL10000.4
12 Day(s) or more 3017025230Long TypeAXMT123504PEER-G-ACP100/AXMT123504PEER-G-ACP200/AXMT123504PEER-G-ACP300/AXMT123504PEER-G-ACK200/AXMT123504PEER-G-ACK300/AXMT123508PEER-G-ACP100/AXMT123508PEER-G-ACP200/AXMT123508PEER-G-ACP300/AXMT123508PEER-G-ACK200/AXMT123508PEER-G-ACK300/AXMT123512PEER-G-ACP100/AXMT123512PEER-G-ACP200/AXMT123512PEER-G-ACP300/AXMT123512PEER-G-ACK200/AXMT123512PEER-G-ACK300/AXMT123504PEER-H-ACP100/AXMT123504PEER-H-ACP200/AXMT123504PEER-H-ACP300/AXMT123504PEER-H-ACK200/AXMT123504PEER-H-ACK300/AXMT123508PEER-H-ACP100/AXMT123508PEER-H-ACP200/AXMT123508PEER-H-ACP300/AXMT123508PEER-H-ACK200/AXMT123508PEER-H-ACK300/AXMT123512PEER-H-ACP100/AXMT123512PEER-H-ACP200/AXMT123512PEER-H-ACP300/AXMT123512PEER-H-ACK200/AXMT123512PEER-H-ACK300/AXMT123504PEER-E-ACP300/AXMT123504PEER-E-ACK300/AXMT123508PEER-E-ACP300/AXMT123508PEER-E-ACK300/AXMT123512PEER-E-ACP300/AXMT123512PEER-E-ACK300/AXMT123508PEER-EH-ACP300/AXMT123508PEER-EH-ACK300/AXET123502PEFR-S-H1//AXET123502PEFR-S-DL1000/AXET123504PEFR-S-H1/AXET123504PEFR-S-DL1000/AXET123508PEFR-S-H1/AXET123508PEFR-S-DL10000.6
12 Day(s) or more 3213032540Standard TypeAXMT123504PEER-G-ACP100/AXMT123504PEER-G-ACP200/AXMT123504PEER-G-ACP300/AXMT123504PEER-G-ACK200/AXMT123504PEER-G-ACK300/AXMT123508PEER-G-ACP100/AXMT123508PEER-G-ACP200/AXMT123508PEER-G-ACP300/AXMT123508PEER-G-ACK200/AXMT123508PEER-G-ACK300/AXMT123512PEER-G-ACP100/AXMT123512PEER-G-ACP200/AXMT123512PEER-G-ACP300/AXMT123512PEER-G-ACK200/AXMT123512PEER-G-ACK300/AXMT123504PEER-H-ACP100/AXMT123504PEER-H-ACP200/AXMT123504PEER-H-ACP300/AXMT123504PEER-H-ACK200/AXMT123504PEER-H-ACK300/AXMT123508PEER-H-ACP100/AXMT123508PEER-H-ACP200/AXMT123508PEER-H-ACP300/AXMT123508PEER-H-ACK200/AXMT123508PEER-H-ACK300/AXMT123512PEER-H-ACP100/AXMT123512PEER-H-ACP200/AXMT123512PEER-H-ACP300/AXMT123512PEER-H-ACK200/AXMT123512PEER-H-ACK300/AXMT123504PEER-E-ACP300/AXMT123504PEER-E-ACK300/AXMT123508PEER-E-ACP300/AXMT123508PEER-E-ACK300/AXMT123512PEER-E-ACP300/AXMT123512PEER-E-ACK300/AXMT123508PEER-EH-ACP300/AXMT123508PEER-EH-ACK300/AXET123502PEFR-S-H1//AXET123502PEFR-S-DL1000/AXET123504PEFR-S-H1/AXET123504PEFR-S-DL1000/AXET123508PEFR-S-H1/AXET123508PEFR-S-DL10000.7
12 Day(s) or more 3218032260Long TypeAXMT123504PEER-G-ACP100/AXMT123504PEER-G-ACP200/AXMT123504PEER-G-ACP300/AXMT123504PEER-G-ACK200/AXMT123504PEER-G-ACK300/AXMT123508PEER-G-ACP100/AXMT123508PEER-G-ACP200/AXMT123508PEER-G-ACP300/AXMT123508PEER-G-ACK200/AXMT123508PEER-G-ACK300/AXMT123512PEER-G-ACP100/AXMT123512PEER-G-ACP200/AXMT123512PEER-G-ACP300/AXMT123512PEER-G-ACK200/AXMT123512PEER-G-ACK300/AXMT123504PEER-H-ACP100/AXMT123504PEER-H-ACP200/AXMT123504PEER-H-ACP300/AXMT123504PEER-H-ACK200/AXMT123504PEER-H-ACK300/AXMT123508PEER-H-ACP100/AXMT123508PEER-H-ACP200/AXMT123508PEER-H-ACP300/AXMT123508PEER-H-ACK200/AXMT123508PEER-H-ACK300/AXMT123512PEER-H-ACP100/AXMT123512PEER-H-ACP200/AXMT123512PEER-H-ACP300/AXMT123512PEER-H-ACK200/AXMT123512PEER-H-ACK300/AXMT123504PEER-E-ACP300/AXMT123504PEER-E-ACK300/AXMT123508PEER-E-ACP300/AXMT123508PEER-E-ACK300/AXMT123512PEER-E-ACP300/AXMT123512PEER-E-ACK300/AXMT123508PEER-EH-ACP300/AXMT123508PEER-EH-ACK300/AXET123502PEFR-S-H1//AXET123502PEFR-S-DL1000/AXET123504PEFR-S-H1/AXET123504PEFR-S-DL1000/AXET123508PEFR-S-H1/AXET123508PEFR-S-DL10000.99
12 Day(s) or more 4015032630Standard TypeAXMT123504PEER-G-ACP100/AXMT123504PEER-G-ACP200/AXMT123504PEER-G-ACP300/AXMT123504PEER-G-ACK200/AXMT123504PEER-G-ACK300/AXMT123508PEER-G-ACP100/AXMT123508PEER-G-ACP200/AXMT123508PEER-G-ACP300/AXMT123508PEER-G-ACK200/AXMT123508PEER-G-ACK300/AXMT123512PEER-G-ACP100/AXMT123512PEER-G-ACP200/AXMT123512PEER-G-ACP300/AXMT123512PEER-G-ACK200/AXMT123512PEER-G-ACK300/AXMT123504PEER-H-ACP100/AXMT123504PEER-H-ACP200/AXMT123504PEER-H-ACP300/AXMT123504PEER-H-ACK200/AXMT123504PEER-H-ACK300/AXMT123508PEER-H-ACP100/AXMT123508PEER-H-ACP200/AXMT123508PEER-H-ACP300/AXMT123508PEER-H-ACK200/AXMT123508PEER-H-ACK300/AXMT123512PEER-H-ACP100/AXMT123512PEER-H-ACP200/AXMT123512PEER-H-ACP300/AXMT123512PEER-H-ACK200/AXMT123512PEER-H-ACK300/AXMT123504PEER-E-ACP300/AXMT123504PEER-E-ACK300/AXMT123508PEER-E-ACP300/AXMT123508PEER-E-ACK300/AXMT123512PEER-E-ACP300/AXMT123512PEER-E-ACK300/AXMT123508PEER-EH-ACP300/AXMT123508PEER-EH-ACK300/AXET123502PEFR-S-H1//AXET123502PEFR-S-DL1000/AXET123504PEFR-S-H1/AXET123504PEFR-S-DL1000/AXET123508PEFR-S-H1/AXET123508PEFR-S-DL10000.91
12 Day(s) or more 4018032230Long TypeAXMT123504PEER-G-ACP100/AXMT123504PEER-G-ACP200/AXMT123504PEER-G-ACP300/AXMT123504PEER-G-ACK200/AXMT123504PEER-G-ACK300/AXMT123508PEER-G-ACP100/AXMT123508PEER-G-ACP200/AXMT123508PEER-G-ACP300/AXMT123508PEER-G-ACK200/AXMT123508PEER-G-ACK300/AXMT123512PEER-G-ACP100/AXMT123512PEER-G-ACP200/AXMT123512PEER-G-ACP300/AXMT123512PEER-G-ACK200/AXMT123512PEER-G-ACK300/AXMT123504PEER-H-ACP100/AXMT123504PEER-H-ACP200/AXMT123504PEER-H-ACP300/AXMT123504PEER-H-ACK200/AXMT123504PEER-H-ACK300/AXMT123508PEER-H-ACP100/AXMT123508PEER-H-ACP200/AXMT123508PEER-H-ACP300/AXMT123508PEER-H-ACK200/AXMT123508PEER-H-ACK300/AXMT123512PEER-H-ACP100/AXMT123512PEER-H-ACP200/AXMT123512PEER-H-ACP300/AXMT123512PEER-H-ACK200/AXMT123512PEER-H-ACK300/AXMT123504PEER-E-ACP300/AXMT123504PEER-E-ACK300/AXMT123508PEER-E-ACP300/AXMT123508PEER-E-ACK300/AXMT123512PEER-E-ACP300/AXMT123512PEER-E-ACK300/AXMT123508PEER-EH-ACP300/AXMT123508PEER-EH-ACK300/AXET123502PEFR-S-H1//AXET123502PEFR-S-DL1000/AXET123504PEFR-S-H1/AXET123504PEFR-S-DL1000/AXET123508PEFR-S-H1/AXET123508PEFR-S-DL10001.12
12 Day(s) or more 5015032730Standard TypeAXMT123504PEER-G-ACP100/AXMT123504PEER-G-ACP200/AXMT123504PEER-G-ACP300/AXMT123504PEER-G-ACK200/AXMT123504PEER-G-ACK300/AXMT123508PEER-G-ACP100/AXMT123508PEER-G-ACP200/AXMT123508PEER-G-ACP300/AXMT123508PEER-G-ACK200/AXMT123508PEER-G-ACK300/AXMT123512PEER-G-ACP100/AXMT123512PEER-G-ACP200/AXMT123512PEER-G-ACP300/AXMT123512PEER-G-ACK200/AXMT123512PEER-G-ACK300/AXMT123504PEER-H-ACP100/AXMT123504PEER-H-ACP200/AXMT123504PEER-H-ACP300/AXMT123504PEER-H-ACK200/AXMT123504PEER-H-ACK300/AXMT123508PEER-H-ACP100/AXMT123508PEER-H-ACP200/AXMT123508PEER-H-ACP300/AXMT123508PEER-H-ACK200/AXMT123508PEER-H-ACK300/AXMT123512PEER-H-ACP100/AXMT123512PEER-H-ACP200/AXMT123512PEER-H-ACP300/AXMT123512PEER-H-ACK200/AXMT123512PEER-H-ACK300/AXMT123504PEER-E-ACP300/AXMT123504PEER-E-ACK300/AXMT123508PEER-E-ACP300/AXMT123508PEER-E-ACK300/AXMT123512PEER-E-ACP300/AXMT123512PEER-E-ACK300/AXMT123508PEER-EH-ACP300/AXMT123508PEER-EH-ACK300/AXET123502PEFR-S-H1//AXET123502PEFR-S-DL1000/AXET123504PEFR-S-H1/AXET123504PEFR-S-DL1000/AXET123508PEFR-S-H1/AXET123508PEFR-S-DL10001.02
12 Day(s) or more 6315032830Standard TypeAXMT123504PEER-G-ACP100/AXMT123504PEER-G-ACP200/AXMT123504PEER-G-ACP300/AXMT123504PEER-G-ACK200/AXMT123504PEER-G-ACK300/AXMT123508PEER-G-ACP100/AXMT123508PEER-G-ACP200/AXMT123508PEER-G-ACP300/AXMT123508PEER-G-ACK200/AXMT123508PEER-G-ACK300/AXMT123512PEER-G-ACP100/AXMT123512PEER-G-ACP200/AXMT123512PEER-G-ACP300/AXMT123512PEER-G-ACK200/AXMT123512PEER-G-ACK300/AXMT123504PEER-H-ACP100/AXMT123504PEER-H-ACP200/AXMT123504PEER-H-ACP300/AXMT123504PEER-H-ACK200/AXMT123504PEER-H-ACK300/AXMT123508PEER-H-ACP100/AXMT123508PEER-H-ACP200/AXMT123508PEER-H-ACP300/AXMT123508PEER-H-ACK200/AXMT123508PEER-H-ACK300/AXMT123512PEER-H-ACP100/AXMT123512PEER-H-ACP200/AXMT123512PEER-H-ACP300/AXMT123512PEER-H-ACK200/AXMT123512PEER-H-ACK300/AXMT123504PEER-E-ACP300/AXMT123504PEER-E-ACK300/AXMT123508PEER-E-ACP300/AXMT123508PEER-E-ACK300/AXMT123512PEER-E-ACP300/AXMT123512PEER-E-ACK300/AXMT123508PEER-EH-ACP300/AXMT123508PEER-EH-ACK300/AXET123502PEFR-S-H1//AXET123502PEFR-S-DL1000/AXET123504PEFR-S-H1/AXET123504PEFR-S-DL1000/AXET123508PEFR-S-H1/AXET123508PEFR-S-DL10001.22

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Side Surface / Slotting Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy Mounting Method Handle Type
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)