(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-Wave Repeater, WRX2000E Type

SEC-Wave Repeater, WRX2000E Type

Optimizes cutting edge placement to realize low resistance and low vibration machining. Smooth chip discharge and high body rigidity are made possible by the lead groove and special pocket shape.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WRX2020E1820
WRX2020E3620
WRX2025E1825
WRX2025E2725
WRX2032E1832
WRX2032E2732
WRX2040E1832
WRX2040E3642
Part NumberMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Number of Flutes
(sheet)
Length Under Neck (ℓ1)
(mm)
ap
(mm)
Detail Type Effective No. of Blades Weight
(kg)
No. of Steps
1 Piece(s) 16 Day(s) or more 201202044018Short Cutting Blade Type20.32
1 Piece(s) 16 Day(s) or more 201302044536Standard Type10.34
1 Piece(s) 16 Day(s) or more 251302564518Short Cutting Blade Type30.42
1 Piece(s) 16 Day(s) or more 251302564527Standard Type20.43
1 Piece(s) 16 Day(s) or more 321403285018Short Cutting Blade Type40.82
1 Piece(s) 8 Day(s) or more 321303294527Standard Type30.73
1 Piece(s) 16 Day(s) or more 4016032104018Short Cutting Blade Type51.12
1 Piece(s) 16 Day(s) or more 4013042164536Standard Type41.24

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Side Surface / Slotting Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy Mounting Method Handle Type
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 18~36 Suitable Tip AXMT123504PEER-G-ACP100/AXMT123504PEER-G-ACP200/AXMT123504PEER-G-ACP300/AXMT123504PEER-G-ACK200/AXMT123504PEER-G-ACK300/AXMT123508PEER-G-ACP100/AXMT123508PEER-G-ACP200/AXMT123508PEER-G-ACP300/AXMT123508PEER-G-ACK200/AXMT123508PEER-G-ACK300/AXMT123512PEER-G-ACP100/AXMT123512PEER-G-ACP200/AXMT123512PEER-G-ACP300/AXMT123512PEER-G-ACK200/AXMT123512PEER-G-ACK300/AXMT123504PEER-H-ACP100/AXMT123504PEER-H-ACP200/AXMT123504PEER-H-ACP300/AXMT123504PEER-H-ACK200/AXMT123504PEER-H-ACK300/AXMT123508PEER-H-ACP100/AXMT123508PEER-H-ACP200/AXMT123508PEER-H-ACP300/AXMT123508PEER-H-ACK200/AXMT123508PEER-H-ACK300/AXMT123512PEER-H-ACP100/AXMT123512PEER-H-ACP200/AXMT123512PEER-H-ACP300/AXMT123512PEER-H-ACK200/AXMT123512PEER-H-ACK300/AXMT123504PEER-E-ACP300/AXMT123504PEER-E-ACK300/AXMT123508PEER-E-ACP300/AXMT123508PEER-E-ACK300/AXMT123512PEER-E-ACP300/AXMT123512PEER-E-ACK300/AXMT123508PEER-EH-ACP300/AXMT123508PEER-EH-ACK300/AXET123502PEFR-S-H1/AXET123502PEFR-S-DL1000/AXET123504PEFR-S-H1/AXET123504PEFR-S-DL1000/AXET123508PEFR-S-H1/AXET123508PEFR-S-DL1000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)