(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

SEC-Ace Mill, CHG4000 Type

SEC-Ace Mill, CHG4000 Type

[Applications]Can be used for side milling, grooving, rough cutting, and medium-rough cutting. [Features]Can be used for machining a wide range of steel materials such as general steel, carbon steel, and stainless steel.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CHG4080R
CHG4100R
CHG4125R
CHG4160R
CHG4200R
Part NumberMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Lf
(mm)
Weight
(kg)
Fig
1 Piece(s) 16 Day(s) or more 804501.31
1 Piece(s) 10 Day(s) or more 10056322
1 Piece(s) 16 Day(s) or more 1256633.12
1 Piece(s) 16 Day(s) or more 1608635.32
1 Piece(s) 16 Day(s) or more 20010638.13

Loading...

  1. 1

Basic Information

Processing Applications Side Surface / Slotting Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron / Aluminum Alloy Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 16 Suitable Tip TEEN43R-G10E/TEEN43R-H1/TEEN43R-DA150/TEEN43R-DA2200/NF-TEEN43R-DA1000/NF-TEEN43R-DA2200/TEEN43TR-ACP100/TEEN43TR-ACP200/TEEN43TR-ACP300/TEEN43TR-A30N/TEEN43TR-T250A/TEKN43R-ACK200/TEKN43R-ACK300/TEKN43R-EH20Z/TEKN43R-G10E/TEKN43TR-ACP100/TEKN43TR-ACP200/TEKN43TR-ACP300/TEKN43TR-A30N/TEKN43TR-T250A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)