(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-Ace Mill, DPGF4000 Type

SEC-Ace Mill, DPGF4000 Type

[Features]
·An ace mill for general cutting (slab milling / grooving / chamfering) of steel, cast iron, and stainless steel.
Maximum cutting depth (Ad) (mm): 9.5
cutting diameter D (⌀): 6, 8, 10, 12

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DPGF4080R
DPGF4100R
DPGF4125R
DPGF4160R
Part NumberMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Lf
(mm)
Weight
(kg)
Fig
1 Piece(s) 16 Day(s) or more 806501.51
1 Piece(s) 16 Day(s) or more 10586032
1 Piece(s) 16 Day(s) or more 125106042
1 Piece(s) 16 Day(s) or more 15712606.12

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Slotting / Chamfer Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron / Aluminum Alloy Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 9.5 Suitable Tip SPCH42R-ACK200/SPCH42R-ACK300/SPCH42R-EH20Z/SPCH42R-G10E/SPCH42L-ACK200/SPCH42L-ACK300/SPCH42L-EH20Z/SPCH42L-G10E/SPCH42TR-ACP100/SPCH42TR-ACP200/SPCH42TR-ACP300/APCH42TR-A30N/SPCH42TR-H10E/SPCH42TL-ACP200/SPCH42TL-A30N/APCH42TR-R-T1500A/SPCH42TR-R-T1200A/SPCH42TR-R-T250A/SPCH42TL-R-T250A/SPMN422-A30/SPMN422-G10E/SPMN422-T1500A/SPMN422-T1200A/SPMN422-T250A/SPMN423-ACK200/SPMN423-ACK300/SPMN423-A30/SPMN423-G10E/SPMN423-T1500A/SPMN423-T1200A/SPG422-A30/SPG422-G10E/SPG422-T1500A/SPG422-T1200A/SPG423-G10E/DPW500R-H10E/DPW500R-T1500A/DPW500R-T1200A/DPW500L-H10E

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)