(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-Wave Radius Mill WRCX Type

SEC-Wave Radius Mill WRCX Type

Special surface processing dramatically improves life and reliability with the highly durable body. Uses a vibration-proof blade type design that is resistant to chatter.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WRCX08020M10Z2
WRCX08025M12Z3
WRCX10025M12Z2
WRCX10028M12Z2
WRCX10030M16Z3
WRCX10032M16Z3
Part NumberMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Number of Flutes
(sheet)
Max. Cutting Depth (Ad)
(mm)
Length Under Neck (ℓ1)
(mm)
Suitable Tip
1 Piece(s) 8 Day(s) or more 204910.52430QPMT080330PPEN/-H Series
1 Piece(s) 12 Day(s) or more 255612.53435QPMT080330PPEN/-H Series
1 Piece(s) 8 Day(s) or more 255612.52535QPMT10T335PPEN/-H Series QPET10T350PPFR-S Series
1 Piece(s) 12 Day(s) or more 285612.52535QPMT10T335PPEN/-H Series QPET10T350PPFR-S Series
1 Piece(s) 8 Day(s) or more 3063173540QPMT10T335PPEN/-H Series QPET10T350PPFR-S Series
1 Piece(s) 8 Day(s) or more 3263173540QPMT10T335PPEN/-H Series QPET10T350PPFR-S Series

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Slotting Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy Mounting Method Center Ring Plug
Finish Classification Rough / Medium Processing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)