Sumi Diamond Cutter Main Body FAM Type

Sumi Diamond Cutter Main Body FAM Type

With a cutting edge design ideal for machining non-ferrous metals such as aluminum alloy, it boasts excellent cutting performance. Can be adjusted for high blade runout accuracy, improving finished surface quality.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FAM080R
FAM100R
FAM125R
FAM160R
FAM200R
Part NumberVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Lf
(mm)
Weight
(kg)
12 Day(s) or more 804502.1
12 Day(s) or more 1004502.9
12 Day(s) or more 1255633.8
12 Day(s) or more 1606636.6
12 Day(s) or more 2008639.9

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface Work Material Aluminum Alloy Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 5.8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)