• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

SEC-DNH 12000 Type, Cast Iron, Cast Steel for High Efficiency Machining

Part Number

Configured Part Number is shown.

 
Part Number
DNH12080R
DNH12100R
DNH12125R
DNH12160R
Part NumberVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Suitable Tip Lf
(mm)
Effective No. of Blades Weight
(kg)
12 Day(s) or more 806SNMT1205ZNEN-L-ACK200/SNMT1205ZNEN-L-ACK300/SNMT1205ZNEN-L-ACP200/SNMT1205ZNEN-G-ACK100/SNMT1205ZNEN-G-ACK200/SNMT1205ZNEN-G-ACK300/SNMT1205ZNEN-G-ACP200/SNMT1205ZNEN-H-ACK100/SNMT1205ZNEN-H-ACK200/SNMT1205ZNEN-H-ACK300/SNMT1205ZNEN-H-ACP200/SNMT1205ZNEN-SH-ACK100/SNMT1205ZNEN-SH-ACK200/SNMT1205ZNEN-SH-ACK300/SNMT1205ZNEN-SH-ACP200/SNMT1205ZNEN-SH-ACP300/XNGT1205ZNEN-W-ACK200/XNGT1205ZNEN-W-ACK3005061.5
12 Day(s) or more 1007SNMT1205ZNEN-L-ACK200/SNMT1205ZNEN-L-ACK300/SNMT1205ZNEN-L-ACP200/SNMT1205ZNEN-G-ACK100/SNMT1205ZNEN-G-ACK200/SNMT1205ZNEN-G-ACK300/SNMT1205ZNEN-G-ACP200/SNMT1205ZNEN-H-ACK100/SNMT1205ZNEN-H-ACK200/SNMT1205ZNEN-H-ACK300/SNMT1205ZNEN-H-ACP200/SNMT1205ZNEN-SH-ACK100/SNMT1205ZNEN-SH-ACK200/SNMT1205ZNEN-SH-ACK300/SNMT1205ZNEN-SH-ACP200/SNMT1205ZNEN-SH-ACP300/XNGT1205ZNEN-W-ACK200/XNGT1205ZNEN-W-ACK3005071.9
12 Day(s) or more 1258SNMT1205ZNEN-L-ACK200/SNMT1205ZNEN-L-ACK300/SNMT1205ZNEN-L-ACP200/SNMT1205ZNEN-G-ACK100/SNMT1205ZNEN-G-ACK200/SNMT1205ZNEN-G-ACK300/SNMT1205ZNEN-G-ACP200/SNMT1205ZNEN-H-ACK100/SNMT1205ZNEN-H-ACK200/SNMT1205ZNEN-H-ACK300/SNMT1205ZNEN-H-ACP200/SNMT1205ZNEN-SH-ACK100/SNMT1205ZNEN-SH-ACK200/SNMT1205ZNEN-SH-ACK300/SNMT1205ZNEN-SH-ACP200/SNMT1205ZNEN-SH-ACP300/XNGT1205ZNEN-W-ACK200/XNGT1205ZNEN-W-ACK3006383.2
12 Day(s) or more 16010SNMT1205ZNEN-L-ACK200/SNMT1205ZNEN-L-ACK300/SNMT1205ZNEN-L-ACP200/SNMT1205ZNEN-G-ACK100/SNMT1205ZNEN-G-ACK200/SNMT1205ZNEN-G-ACK300/SNMT1205ZNEN-G-ACP200/SNMT1205ZNEN-H-ACK100/SNMT1205ZNEN-H-ACK200/SNMT1205ZNEN-H-ACK300/SNMT1205ZNEN-H-ACP200/SNMT1205ZNEN-SH-ACK100/SNMT1205ZNEN-SH-ACK200/SNMT1205ZNEN-SH-ACK300/SNMT1205ZNEN-SH-ACP200/SNMT1205ZNEN-SH-ACP300/XNGT1205ZNEN-W-ACK200/XNGT1205ZNEN-W-ACK30063105.1

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface Work Material General Steel, Carbon Steel, Alloy Steel / Cast Iron Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 3

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)