(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Used for SEC-Sumi UFO Mill, UFO Model SFKR12T3AZEN

Used for SEC-Sumi UFO Mill, UFO Model SFKR12T3AZEN

[Features]
·Suitable for general-purpose, high speed, and light cutting.
Thickness (mm): 3.97
Cutting edge length: 12
Relief angle: F (25°)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SFKR12T3AZENA30N
SFKR12T3AZENACP100
Part NumberMinimum order quantityVolume DiscountDays to ShipMaterial type Material type model Compatible Machining
10 Piece(s) 8 Day(s) or more Carbide alloyA30NGeneral cutting
10 Piece(s) 8 Day(s) or more CoatingACP100High Speed and Light Cutting

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle F(25°) Work material Steel
Thickness(mm) 3.97 Applicable Cutter UFO4000 Type Blade tip shape Round Honing
Blade Length 12 Fig 8 Application Sharpness Focus
Accuracy Standard Grade Selfishly NA Cutting Angle 45

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)