(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Used for SEC-Sumi UFO Mill, UFO Model UFO-R

Part Number

Configured Part Number is shown.

 
Part Number
UFO4080R
UFO4100R
UFO4125R
UFO4160R
UFO4200R
UFO4250R
UFO5100R
UFO5125R
UFO5160R
UFO5200R
Part NumberMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Max. Cutting Depth (Ad)
(mm)
Dimension φ D1 Suitable Tip Fig
1 Piece(s) 16 Day(s) or more 8045.5102SFEN12T3AZTN/TN-S/TN-W/FN Series SFKN12T3AZTN/TN-S/TN-W/FN Series SFKR12T3AZEN Series UW12500R Series1
1 Piece(s) 10 Day(s) or more 10055.5122SFEN12T3AZTN/TN-S/TN-W/FN Series SFKN12T3AZTN/TN-S/TN-W/FN Series SFKR12T3AZEN Series UW12500R Series2
1 Piece(s) 16 Day(s) or more 12565.5146SFEN12T3AZTN/TN-S/TN-W/FN Series SFKN12T3AZTN/TN-S/TN-W/FN Series SFKR12T3AZEN Series UW12500R Series2
1 Piece(s) 16 Day(s) or more 16085.5180SFEN12T3AZTN/TN-S/TN-W/FN Series SFKN12T3AZTN/TN-S/TN-W/FN Series SFKR12T3AZEN Series UW12500R Series2
1 Piece(s) 16 Day(s) or more 200105.5220SFEN12T3AZTN/TN-S/TN-W/FN Series SFKN12T3AZTN/TN-S/TN-W/FN Series SFKR12T3AZEN Series UW12500R Series3
1 Piece(s) 16 Day(s) or more 250125.5270SFEN12T3AZTN/TN-S/TN-W/FN Series SFKN12T3AZTN/TN-S/TN-W/FN Series SFKR12T3AZEN Series UW12500R Series3
1 Piece(s) 16 Day(s) or more 10057.5119SFEN1504AZTN/TN-S/TN-W/FN Series SFKN1504AZTN/TN-S/TN-W/FN Series UW15500R Series UW 15500L Series2
1 Piece(s) 16 Day(s) or more 12567.5143SFEN1504AZTN/TN-S/TN-W/FN Series SFKN1504AZTN/TN-S/TN-W/FN Series UW15500R Series UW 15500L Series2
1 Piece(s) 16 Day(s) or more 16087.5177SFEN1504AZTN/TN-S/TN-W/FN Series SFKN1504AZTN/TN-S/TN-W/FN Series UW15500R Series UW 15500L Series2
1 Piece(s) 16 Day(s) or more 200107.5217SFEN1504AZTN/TN-S/TN-W/FN Series SFKN1504AZTN/TN-S/TN-W/FN Series UW15500R Series UW 15500L Series3

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Slotting / Chamfer Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy Mounting Method Arbor
Finish Classification Rough / Medium Processing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)