(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Used for SEC-Wave Bore, WBMF Model ZPGU

Part Number

Configured Part Number is shown.

 
Part Number
ZPGU1551050ACZ120
ZPGU1856060ACZ120
ZPGU2061080ACZ120
ZPGU2471100ACZ120
ZPGU2876125ACZ120
ZPGU3486150ACZ120
Part NumberMinimum order quantityVolume DiscountDays to ShipThickness
(mm)
Dimension φD
(mm)
Dimensions L (cutting edge length)
(mm)
Dimensions ap
(mm)
Dimension R
(mm)
Applicable End Mill
10 Piece(s) 8 Day(s) or more 5.11015.695.0WBMF1100
10 Piece(s) 8 Day(s) or more 5.6121810.56.0WBMF1120
10 Piece(s) 8 Day(s) or more 6.11620.5128.0WBMF1160
10 Piece(s) 8 Day(s) or more 7.12024.51510.0WBMF1200
10 Piece(s) 8 Day(s) or more 7.62528.518.512.5WBMF1250
10 Piece(s) 8 Day(s) or more 8.63034.422.515.0WBMF1300

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle P (11°) Work material Steel
Material type Coating Material type model ACZ120

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)