• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Used for SEC-Wave Mill, WFM Model XDMT-PDER-S

Part Number

Configured Part Number is shown.

 
Part Number
XDMT120408PDERSACK300
XDMT120408PDERSACP200
XDMT120408PDERSACP300
XDMT120408PDERSACZ330
XDMT120408PDERSACZ350
Part NumberVolume DiscountDays to ShipWork material Material type model Compatible Machining Applicable End Mill
12 Day(s) or more Cast IronACK300Rough cuttingWFM4000E/E-C type
12 Day(s) or more Steel / Stainless SteelACP200General cutting/rough cuttingWFM4000E/E-C type
12 Day(s) or more Steel / Stainless SteelACP300General cutting/rough cuttingWFM4000E/E-C type
12 Day(s) or more SteelACZ330-WFM4000E/E-C type
12 Day(s) or more Steel / Stainless SteelACZ350-WFM4000E/E-C type

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle D(15°) Material type Coating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)