(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Used for SEC-Wave Mill, WGC Model SEET0903AG□N-□

Used for SEC-Wave Mill, WGC Model SEET0903AG□N-□

[Features]
·The optimized shape and strong material provide high sharpness and strength.
·A wide variety of insert items are available to meet diverse needs.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SEET0903AGFNLACK200
SEET0903AGFNLACK300
SEET0903AGFNLACP100
SEET0903AGFNLACP200
SEET0903AGFNLACP300
SEET0903AGFNLACZ350
SEET0903AGFNLDL1000
SEET0903AGFNLH1
SEET0903AGSNGACK200
SEET0903AGSNGACK300
SEET0903AGSNGACP100
SEET0903AGSNGACP200
SEET0903AGSNGACP300
SEET0903AGSNGACZ330
SEET0903AGSNGACZ350
SEET0903AGSNGEH520
SEET0903AGSNGT250A
SEET0903AGSNNACK200
SEET0903AGSNNACK300
SEET0903AGSNNACP100
SEET0903AGSNNACP200
SEET0903AGSNNACP300
SEET0903AGSNNACZ330
SEET0903AGSNNACZ350
SEET0903AGSNNT250A
Part NumberMinimum order quantityVolume DiscountDays to ShipWork material Material type Material type model Compatible Machining Blade tip shape Rake angle θ
(°)
10 Piece(s) 8 Day(s) or more Cast IronCoatingACK200High Speed and Light Cutting/General CuttingSharp edge25
10 Piece(s) 8 Day(s) or more Cast IronCoatingACK300Rough cuttingSharp edge25
10 Piece(s) 8 Day(s) or more SteelCoatingACP100High Speed and Light CuttingSharp edge25
10 Piece(s) 8 Day(s) or more Steel / Stainless SteelCoatingACP200General cutting/rough cuttingSharp edge25
10 Piece(s) 8 Day(s) or more Steel / Stainless SteelCoatingACP300General cutting/rough cuttingSharp edge25
10 Piece(s) 8 Day(s) or more Steel / Stainless SteelCoatingACZ350-Sharp edge25
10 Piece(s) 8 Day(s) or more Non-ferrous metalCoatingDL1000High Speed and Light Cutting/General CuttingSharp edge25
10 Piece(s) 8 Day(s) or more Cast Iron / Non-ferrous metalCarbide alloyH1High Speed and Light CuttingSharp edge25
10 Piece(s) 8 Day(s) or more Cast IronCoatingACK200High Speed and Light Cutting/General Cutting Round Honing / Negative Land 20
10 Piece(s) 12 Day(s) or more Cast IronCoatingACK300Rough cutting Round Honing / Negative Land 20
10 Piece(s) 8 Day(s) or more SteelCoatingACP100High Speed and Light Cutting Round Honing / Negative Land 20
10 Piece(s) 8 Day(s) or more Steel / Stainless SteelCoatingACP200General cutting/rough cutting Round Honing / Negative Land 20
10 Piece(s) 8 Day(s) or more Steel / Stainless SteelCoatingACP300General cutting/rough cutting Round Honing / Negative Land 20
10 Piece(s) 8 Day(s) or more SteelCoatingACZ330- Round Honing / Negative Land 20
10 Piece(s) 8 Day(s) or more Steel / Stainless SteelCoatingACZ350- Round Honing / Negative Land 20
10 Piece(s) 8 Day(s) or more Cast IronCarbide alloyEH520General cutting Round Honing / Negative Land 20
10 Piece(s) 8 Day(s) or more SteelCermetT250AGeneral cutting Round Honing / Negative Land 20
10 Piece(s) 8 Day(s) or more Cast IronCoatingACK200High Speed and Light Cutting/General Cutting Round Honing / Negative Land 0
10 Piece(s) 8 Day(s) or more Cast IronCoatingACK300Rough cutting Round Honing / Negative Land 0
10 Piece(s) 8 Day(s) or more SteelCoatingACP100High Speed and Light Cutting Round Honing / Negative Land 0
10 Piece(s) 8 Day(s) or more Steel / Stainless SteelCoatingACP200General cutting/rough cutting Round Honing / Negative Land 0
10 Piece(s) 8 Day(s) or more Steel / Stainless SteelCoatingACP300General cutting/rough cutting Round Honing / Negative Land 0
10 Piece(s) 12 Day(s) or more SteelCoatingACZ330- Round Honing / Negative Land 0
10 Piece(s) 12 Day(s) or more Steel / Stainless SteelCoatingACZ350- Round Honing / Negative Land 0
10 Piece(s) 8 Day(s) or more SteelCermetT250AGeneral cutting Round Honing / Negative Land 0

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle E(20°) Thickness(mm) 3.18
Applicable Cutter WGC3000 Type Flat cutting blade clearance angle 30 Blade Length 09
Fig 4 Selfishly NA Cutting Angle 45

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)