Used for SEC-Wave Mill, WGC Model SEMT-TAGSR-FG

Part Number

Configured Part Number is shown.

 
Part Number
SEMT13T3AGSRFGACK200
SEMT13T3AGSRFGACK300
SEMT13T3AGSRFGACP100
SEMT13T3AGSRFGACP200
SEMT13T3AGSRFGACP300
Part NumberVolume DiscountDays to ShipWork material Material type model Compatible Machining Selfishly Cutting Angle
12 Day(s) or more Cast IronACK200High Speed and Light Cutting/General CuttingRight-hand45
12 Day(s) or more Cast IronACK300Rough cuttingRight-hand45
12 Day(s) or more SteelACP100High Speed and Light CuttingRight-hand45
11 Day(s) or more Steel / Stainless SteelACP200General cutting/rough cuttingRight-hand45
9 Day(s) or more Steel / Stainless SteelACP300General cutting/rough cuttingRight-hand45

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle E(20°) Material type Coating
Thickness(mm) 3.97 Applicable Cutter WGX13000EW Type Flat cutting blade clearance angle 30
Blade tip shape Negative Land / Round Honing Blade Length 13

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)