(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Used for SEC-Wave Mill, WGC Model XEEW

Part Number

Configured Part Number is shown.

 
Part Number
XEEW13T3AGERWACK300
XEEW13T3AGERWT250A
Part NumberMinimum order quantityVolume DiscountDays to ShipWork material Material type Material type model Compatible Machining
10 Piece(s) 8 Day(s) or more Cast IronCoatingACK300Rough cutting
10 Piece(s) 8 Day(s) or more SteelCermetT250AGeneral cutting

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle E(20°) Thickness(mm) 3.97
Applicable Cutter WGC4000 type/WGCF4000 type Flat cutting blade clearance angle 30 Blade tip shape Round Honing
Blade Length 13 Fig 6 Application Large blade tip processing
Selfishly Right-hand Cutting Angle 45

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)