• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

AXMT-PEER-E For SEC-Wave Mill

AXMT-PEER-E For SEC-Wave Mill

Using a curved cutting blade improves blade tip strength and reduces cutting resistance. The high precision blade attains a high quality machining surface, approaching the finishing range.

Part Number

Configured Part Number is shown.

Part Number
AXMT123508PEEREACK300
AXMT123508PEEREACP300
AXMT123508PEEREHACK300
AXMT123508PEEREHACP300
AXMT170504PEER-E-ACM200
AXMT170504PEER-E-ACM300
AXMT170508PEER-E-ACM200
AXMT170508PEER-E-ACM300
AXMT170508PEER-EH-ACM200
AXMT170508PEER-EH-ACM300
AXMT170508PEEREACK300
AXMT170508PEEREACP300
AXMT170508PEEREHACK300
AXMT170508PEEREHACP300
AXMT170512PEER-E-ACM200
AXMT170512PEER-E-ACM300
AXMT170516PEER-E-ACM200
AXMT170516PEER-E-ACM300
AXMT170520PEER-E-ACM200
AXMT170520PEER-E-ACM300
AXMT170530PEER-E-ACM200
AXMT170530PEER-E-ACM300
Part NumberVolume DiscountDays to ShipWork material Material type model Compatible Machining Corner R Applicable Cutter Accuracy
8 Day(s) or more Cast IronACK300Rough cutting0.8WEX2000E/EL, 2000F, 2000M types, WRX2000E, 2000R typesSemi-Regular Class
8 Day(s) or more Steel / Stainless SteelACP300General cutting/rough cutting0.8WEX2000E/EL, 2000F, 2000M types, WRX2000E, 2000R typesSemi-Regular Class
8 Day(s) or more Cast IronACK300Rough cutting0.8WEX2000E/EL, 2000F, 2000M types, WRX2000E, 2000R typesSemi-Regular Class
8 Day(s) or more Steel / Stainless SteelACP300General cutting/rough cutting0.8WEX2000E/EL, 2000F, 2000M types, WRX2000E, 2000R typesSemi-Regular Class
10 Day(s) or more Stainless Steel / Difficult-to-cut materialACM200-0.4WEX3000F/R, WEXF3000R, WEX3000E/ES/EL/E-C/ES-C type-
10 Day(s) or more Stainless Steel / Difficult-to-cut materialACM300-0.4WEX3000F/R, WEXF3000R, WEX3000E/ES/EL/E-C/ES-C type-
9 Day(s) or more Stainless Steel / Difficult-to-cut materialACM200-0.8WEX3000F/R, WEXF3000R, WEX3000E/ES/EL/E-C/ES-C type-
9 Day(s) or more Stainless Steel / Difficult-to-cut materialACM300-0.8WEX3000F/R, WEXF3000R, WEX3000E/ES/EL/E-C/ES-C type-
10 Day(s) or more Stainless Steel / Difficult-to-cut materialACM200-0.8WEX3000F/R, WEXF3000R, WEX3000E/ES/EL/E-C/ES-C type-
10 Day(s) or more Stainless Steel / Difficult-to-cut materialACM300-0.8WEX3000F/R, WEXF3000R, WEX3000E/ES/EL/E-C/ES-C type-
8 Day(s) or more Cast IronACK300Rough cutting0.8WEX3000E/ES/EL/E-C/ES-C, 300F/R types, WEXF3000R, 3000M types, WRX3000E, 3000R typesSemi-Regular Class
8 Day(s) or more Steel / Stainless SteelACP300General cutting/rough cutting0.8WEX3000E/ES/EL/E-C/ES-C, 300F/R types, WEXF3000R, 3000M types, WRX3000E, 3000R typesSemi-Regular Class
8 Day(s) or more Cast IronACK300Rough cutting0.8WEX3000E/ES/EL/E-C/ES-C, 300F/R types, WEXF3000R, 3000M types, WRX3000E, 3000R typesSemi-Regular Class
8 Day(s) or more Steel / Stainless SteelACP300General cutting/rough cutting0.8WEX3000E/ES/EL/E-C/ES-C, 300F/R types, WEXF3000R, 3000M types, WRX3000E, 3000R typesSemi-Regular Class
10 Day(s) or more Stainless Steel / Difficult-to-cut materialACM200-1.2WEX3000F/R, WEXF3000R, WEX3000E/ES/EL/E-C/ES-C type-
10 Day(s) or more Stainless Steel / Difficult-to-cut materialACM300-1.2WEX3000F/R, WEXF3000R, WEX3000E/ES/EL/E-C/ES-C type-
9 Day(s) or more Stainless Steel / Difficult-to-cut materialACM200-1.6WEX3000F/R, WEXF3000R, WEX3000E/ES/EL/E-C/ES-C type-
11 Day(s) or more Stainless Steel / Difficult-to-cut materialACM300-1.6WEX3000F/R, WEXF3000R, WEX3000E/ES/EL/E-C/ES-C type-
10 Day(s) or more Stainless Steel / Difficult-to-cut materialACM200-2.0WEX3000F/R, WEXF3000R, WEX3000E/ES/EL/E-C/ES-C type-
10 Day(s) or more Stainless Steel / Difficult-to-cut materialACM300-2.0WEX3000F/R, WEXF3000R, WEX3000E/ES/EL/E-C/ES-C type-
10 Day(s) or more Stainless Steel / Difficult-to-cut materialACM200-3.0WEX3000F/R, WEXF3000R, WEX3000E/ES/EL/E-C/ES-C type-
10 Day(s) or more Stainless Steel / Difficult-to-cut materialACM300-3.0WEX3000F/R, WEXF3000R, WEX3000E/ES/EL/E-C/ES-C type-

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) A (85° parallelogram) Clearance angle P(11°) Material type Coating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)