(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Used for SEC-Wave Radius Mill, WRCX Model QPMT-PPER-R

Used for SEC-Wave Radius Mill, WRCX Model QPMT-PPER-R

[Features]
·This product can perform a variety of milling operations with high efficiency, including die engraving, ramping, and helical milling.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
QPMT120460PPERRACP200
QPMT120460PPERRACP300
QPMT160680PPERRACP200
QPMT160680PPERRACP300
QPMT2006100PPERRACP200
QPMT2006100PPERRACP300
Part NumberMinimum order quantityVolume DiscountDays to ShipMaterial type model Corner R Thickness
(mm)
Applicable Cutter Inscribed Circle Dimensions φd
10 Piece(s) 8 Day(s) or more ACP2006.04.76WRCX(F)12000 type12
10 Piece(s) 8 Day(s) or more ACP3006.04.76WRCX(F)12000 type12
10 Piece(s) 8 Day(s) or more ACP2008.06.5WRCX(F)16000 (E) type16
10 Piece(s) 8 Day(s) or more ACP3008.06.5WRCX(F)16000 (E) type16
10 Piece(s) 8 Day(s) or more ACP200106.5WRCX20000 Type20
10 Piece(s) 8 Day(s) or more ACP300106.5WRCX20000 Type20

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle P (11°) Work material Steel / Stainless Steel
Material type Coating Compatible Machining General cutting/rough cutting Blade tip shape Round Honing
Fig 4 Selfishly Right-hand

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)