(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Used for SEC-Ace Mill, APG Model APG-R (Part Numbers)

Used for SEC-Ace Mill, APG Model APG-R

[Features]
·An ace mill for general purposes, slab milling, grooving, and chamfering of non-ferrous metals.
Maximum cutting depth (Ad) (mm): 7

PDF

Part Number

Configured Part Number is shown.

 
Part Number
APG4080R
APG4100R
APG4125R
APG4160R
APG4200R
APG4250R
APG4315R
Part NumberMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Lf
(mm)
Weight
(kg)
Fig
1 Piece(s) 16 Day(s) or more 805501.61
1 Piece(s) 16 Day(s) or more 1005602.72
1 Piece(s) 16 Day(s) or more 12566042
1 Piece(s) 16 Day(s) or more 1608606.52
1 Piece(s) 16 Day(s) or more 20010609.13
1 Piece(s) 16 Day(s) or more 250127018.33
1 Piece(s) 16 Day(s) or more 315167027.63

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Slotting / Chamfer Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron / Aluminum Alloy Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 7 Suitable Tip SDCH42TR/TL/TR-R/TL-R Series SDC42R Series NF-SDC42R Series SDC42L/TR/TL/TR-R/TL-R Series APW4R Series

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)